IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCN26010 | Demoboard NCN26010BMNEVB

NCN26010BMNEVB 10BASE-T1S Power Supply

Overview

TopologyOther Topology
IC revision1

Description

The NCN26010BMNEVB is a PCB designed to allow customers to connect to onsemi's NCN26010XMNEVB 10BASE-T1S SPI enabled 10BASE-T1S MACPHY Evaluation board to Raspberry Pi single board computers (SBC).Its main purpose is to act as a physical interface adapter, routing the PMOD connection of the NCN26010XMNEVB to the appropriate pins on the 40 pin Raspberry Pi SBC.

Features

  • 10BASE−T1S – IEEE 802.3cg Compliant
  • 3.3 V Supply Voltage
  • Two Configurable Digital Outputs that can Drive Low Current LEDs
  • Low Profile 4 mm x 4 mm QFN 32 / TQFP32 (5 mm x 5 mm)
  • Integrated MAC and 10BASE−T1S PHY
  • Open Alliance Compatible SPI Interface for Exchanging Configuration and Data Frames to Host
  • Supports IEEE802.3 CSMA/CD Collision Detection
  • Physical Layer Collision Avoidance (PLCA) through Local Configuration for Collision−Free Operation on a Shared Medium (Multi Drop)
  • Enhanced Noise Immunity Mode, Allowing Communication at Noise Levels Exceeding IEEE 802.3cg Specifications
  • Supports >8 Nodes over >25 m UTP Cable
  • Fast Startup: <100 ms
  • Support for Bootstrap in Isolated Mode
  • These are Pb−Free Devices

Typical applications

  • Industrial Automation, Home / Building Control, Security and Field Instrumentation
  • Sensor Interfacing

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Performance Rated Current5.1 A
Saturation Current @ 30%8.2 A
DC Resistance39.9 mΩ
Self Resonant Frequency24 MHz
Operating Voltage80 V
MountSMT 
–Check availability