IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1034 | Demoboard STR-10-16V-BLDC-MDK-GEVB

600W, 10-16V Motor Development Kit

Overview

TopologyMotor Drive
Input voltage10-16 V

Description

The STR-10-16V-BLDC-MDK-GEVK is a comprehensive motor development kit and a reference design for drive low voltage 3-phase BLDC motors. The power board consists of 6 NTMFS4C302N MOSFETs for the inverter stage and NCP1034 PWM synchronous buck controller for power conversion. The 3-phase power board is rated for a maximum of 16V DC and consists of all necessary system blocks for a BLDC motor driver. As part of the motor development kit, the power board is compatible with the power Universal controller board enabling high-end control strategies and AI capabilities for industrial motor control.

Features

  • Power board for Motor Development Kit (MDK)
  • Compatible with the Universal Controller Board (UCB) FPGA/ARM
  • Fully compatible with Xilinx® development tools for Zynq®-7000
  • Strata Enabled
  • Downloadable Trapezoidal control use cases for the UCB
  • VIN: 10V - 16V DC
  • Compatible with three-phase BLDC motors
  • Over current protection (OCP), Over voltage protection (OVP)
  • Plug-in connector interface for MCU cards (Arduino DUE footprint)
  • Sensored Trapezoidal control strategy implemented
  • Strata enabled and available for a quick-start evaluation
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Typical applications

  • Robotics, Power Tools, Fans and other low voltage motor applications

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
W(mm)
H(mm)
Tl(mm)
Pins
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SW(mm)
Flammability Rating
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
PackagingTape and Reel 
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, 5 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Flammability RatingUL94 V-0 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
PackagingBulk 
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
PackagingBag 
–Check availability
SPECWE-LHMI SMT Power Inductor, 7.3 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.3 mm
–
–
–
–
–
–
–
–
–
Width6.6 mm
Height4.8 mm
–
–
Inductance22 µH
Performance Rated Current2.75 A
Saturation Current @ 10%4.15 A
Saturation Current @ 30%8.5 A
DC Resistance170 mΩ
Self Resonant Frequency8 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
Pins3 
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
PackagingBag 
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, 13 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length13 mm
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
Flammability RatingUL94 HB 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
PackagingBag 
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 15 mm, M3
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
Outer ThreadM3 
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
Flammability RatingUL94 HB 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
PackagingBag 
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, 35.5 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length35.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2700 µF
Rated Voltage35 V (DC)
Endurance 10000
Ripple Current3500 mA
Leakage Current945 µA
Dissipation Factor12 %
Pitch7.5 mm
Diameter16 mm
–
–
–
–
–
–
PackagingAmmopack 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
–
–
–
–
–
–
Rated Current0.5 A
–
Operating Temperature -40 °C up to +85 °C
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability
SPECWP-THRSH REDCUBE THR with external thread, –, M4
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Outer ThreadM4 
–
–
–
–
–
–
–
–
Width10 mm
Height8.5 mm
Thread Length5 mm
Pins9 
–
–
–
–
–
–
MountTHR 
–
–
–
–
–
–
–
–
–
–
–
Rated Current85 A
–
Operating Temperature -55 °C up to +150 °C
–
–
PackagingBulk 
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
Height2.4 mm
–
–
–
–
–
–
–
–
–
SW5.5 mm
Flammability RatingUL94 V-2 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
PackagingBag 
–Check availability