IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCN26010 | Demoboard NCN26010XMNEVB

NCN26010XMNEVB 10BASE-T1S MACPHY

Overview

TopologyOther Topology
IC revision1

Description

The NCN26010XMNEVB is a PCB designed to allow customers access to onsemi's NCN26010SPI enabled 10BASE-T1S MACPHY. Its main purpose is to demonstrate the MACPHYs basicfunctionality and doubles as a lab tool to allow customers to develop their own embeddedsoftware drivers for the NCN26010 device.

Features

  • 10BASE−T1S – IEEE 802.3cg Compliant
  • 3.3 V Supply Voltage
  • Two Configurable Digital Outputs that can Drive Low Current LEDs
  • Low Profile 4 mm x 4 mm QFN 32 / TQFP32 (5 mm x 5 mm)
  • Integrated MAC and 10BASE−T1S PHY
  • Open Alliance Compatible SPI Interface for Exchanging Configuration and Data Frames to Host
  • Supports IEEE802.3 CSMA/CD Collision Detection
  • Physical Layer Collision Avoidance (PLCA) through Local Configuration for Collision−Free Operation on a Shared Medium (Multi Drop)
  • Enhanced Noise Immunity Mode, Allowing Communication at Noise Levels Exceeding IEEE 802.3cg Specifications
  • Supports >8 Nodes over >25 m UTP Cable - Fast Startup: <100 ms
  • Support for Bootstrap in Isolated Mode
  • These are Pb−Free Devices

Typical applications

  • Industrial Automation, Home / Building Control, Security and Field Instrumentation
  • Sensor Interfacing

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(mm)
Flammability Rating
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6 mm
Flammability RatingUL94 V-2 
Check availability