IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCN5140S | Demoboard NCN5140TSCGEVB, NCN5140BSCGEVB EVBUM2802/D

KNX Wall Switch System-in-Package

Overview

TopologyOther Topology
Input voltage3.3-30 V

Description

The NCN5140S System−In−Package (SIP) is a highly integrated KNX® solution, requiring a minimal external BoM. The NCN5140TSCGEVB and NCN5140BSCGEVB are two certifiedhardware designs using the NCN5140S. These offer a fully featured 8−button switch application with RGB LEDs. Either touch or tactile buttons are used.Both designs went through CE certification and are fully compliant with the KNX standard.A binary containing the appropriate application software is downloadable from the ON Semiconductor1 website. Afterprogramming the binary, a fully compliant and pre−certified KNX−application is achieved.

Features

  • Fully-certified KNX switch application:
  • Certified Physical Layer
  • Certified KNX Stack
  • Several Pre-certified Hardware Designs:
  • Up to 8 Rocker Switch Buttons with RGB LEDs
  • Up to 8 Capacitive Touch Switch Buttons with RGB LEDs
  • Very High Degree of Integration
  • Low Profile, Reduced Footprint

Typical applications

  • Capacitive Touch Switches,up to 8 Buttons, Rocker Switches,up to 8 Buttons, RGB LEDs illuminating the Buttons, Building Automation, Smart Home

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm, 3.8 mm, 160 g
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height3.8 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, 7 mm, 160 g
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height7 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
–
Vaporphase processnot specified 
–Check availability