IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1014

Self-Supplied Monolithic Switcher for Low Standby-Power Offline SMPS

Overview

TopologyOther Topology
Switching frequency65-130 kHz
IC revision23

Description

The NCP101X series integrates a fixed-frequency current-mode controller and a 700 V voltage MOSFET. Housed in a PDIP7 package, the NCP101X offers everything needed to build a rugged and low-cost power supply, including soft-start, frequency jittering, short-circuit protection, skip-cycle, a maximum peak current setpoint and a Dynamic Self-Supply (no need for an auxiliary winding).Unlike other monolithic solutions, the NCP101X is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (65-100-130 kHz). When the current setpoint falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so-called skip cycle mode and provides excellent efficiency at light loads. Because this occurs at typically 1/4 of the maximum peak value, no acoustic noise takes place. As a result, standby power is reduced to the minimum without acoustic noise generation.

Features

  • Built−in 700 V MOSFET with Typical RDSon of 11 and 22 
  • Large Creepage Distance Between High−Voltage Pins
  • Current−Mode Fixed Frequency Operation:
  • 65 kHz – 100 kHz − 130 kHz
  • Skip−Cycle Operation at Low Peak Currents Only: No Acoustic Noise!
  • Dynamic Self−Supply, No Need for an Auxiliary Winding
  • Internal 1.0 ms Soft−Start
  • Latched Overvoltage Protection with Auxiliary Winding Operation
  • Frequency Jittering for Better EMI Signature
  • Auto−Recovery Internal Output Short−Circuit Protection
  • Below 100 mW Standby Power if Auxiliary Winding is Used
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • SPICE Models Available for TRANsient Analysis
  • These are Pb−Free and Halide−Free Devices

Typical applications

  • Auxiliary Power Supplies (USB, Appliances,TVs, etc.)
  • Low Power AC/DC Adapters for Chargers

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1000 µH, 0.28 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Performance Rated Current0.28 A
Saturation Current0.18 A
DC Resistance9440 mΩ
Operating Voltage120 V
Self Resonant Frequency2.6 MHz
Size7332 
VersionStandard 
–Check availability
750312236
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–Check availability