Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7741-7770 of 14704 reference designs
Filter values
Onsemi NCL30085 | Demoboard NCL30085FLYGEVB
Flyback Converter
|
V
in
90-265 V
|
Output
28 V / 0.35 A
Onsemi NCL30085, Rev. 3
Flyback Converter
|
V
in
90-265 V
|
Outputs
28 V / 0.35 A, 20 V / 0.5 A
Onsemi NCL30086 | Demoboard NCL30086SMRTGEVB
SEPIC Buck-Boost Topology
|
V
in
100-265 V
|
fsw
200 kHz
|
Output
80 V / 0.1 A
Onsemi NCL30088 | Demoboard NCL30088LED1GEVB
Flyback Converter
|
V
in
100-277 V
|
Output
180 V / 0.1 A
Onsemi NCL30088, Rev. 4
Other Topology
Onsemi NCL30088, Rev. 4
Flyback Converter
|
V
in
85-265 V
|
Output
20 V / 0.5 A
Onsemi NCL30088, Rev. 4
Flyback Converter
|
V
in
90-265 V
|
Output
28 V / 0.35 A
Onsemi NCL30088C, Rev. 4
Buck-Boost Converter
|
V
in
90-265 V
|
Output
20 V / 0.5 A
Onsemi NCL30100, Rev. 3
Buck Converter
|
V
in
85-140 V
|
fsw
700 kHz
|
Output
3.2 V / 0.7 A
Onsemi NCL30100, Rev. 3
Buck Converter
|
V
in
12 V
|
fsw
700 kHz
|
Output
3.2 V / 0.7 A
Onsemi NCL30125 | Demoboard NCL30125
Forward Converter
|
V
in
176-264 V
|
Output
5 V / 60 A
Onsemi NCL30125 | Demoboard EVBUM2670
Forward Converter
|
fsw
1000 kHz
|
Output
12 V / 10 A
Onsemi NCL30125, Rev. 300W lighting Solution with NCL3
Forward Converter
|
V
in
180-264 V
|
fsw
100 kHz
|
Output
12 V / 25 A
Onsemi NCL30159 | Demoboard LED-SMART-DIM-LLC-150WGEVB, Rev. A
LLC Resonant Converter
|
V
in
90-264 V
|
Output
50 V / 3 A
Onsemi NCL30160 | Demoboard ONSEC-19-019
Buck Converter
|
fsw
1400 kHz
Onsemi NCL30160, Rev. 1
Buck Converter
|
V
in
24 V
|
fsw
1400 kHz
|
Output
0.28 A
Onsemi NCL30160, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
1400 kHz
|
Output
0.28 A
Onsemi NCL30160 | Demoboard NCL30160GEVB, Rev. 1
Buck Converter
|
V
in
6.3-40 V
|
fsw
1400 kHz
Onsemi NCL30188 | Demoboard NCL30188FLYGEVB
Other Topology
Onsemi NCL30288BSNT1G | Demoboard NCL30288LED1GEVB, Rev. 1
Other Topology
Onsemi NCL30386
Flyback Converter
|
V
in
85-265 V
|
Output
40 V / 0.5 A
Onsemi NCL30386 | Demoboard NCL30386LED1GEVB, Rev. 1
Flyback Converter
|
V
in
100-265 V
|
Output
40 V / 1.5 A
Onsemi NCL30388
Flyback Converter
|
V
in
85-265 V
|
Output
40 V / 0.5 A
Onsemi NCL30388 | Demoboard NCL30388LED1GEVB
Flyback Converter
|
V
in
100-265 V
|
Output
40 V / 1.5 A
Onsemi NCL30388B, Rev. 1
Flyback Converter
Onsemi NCL30486, Rev. A
Flyback Converter
Onsemi NCL30486B | Demoboard NCL30486LED2GEVB / EVBUM2807/D, Rev. 1
Flyback Converter
|
V
in
100-277 V
|
Output
40 V / 1.5 A
Onsemi NCL30488 | Demoboard AND90015
Flyback Converter
|
V
in
90-320 V
|
Output
40 V / 0.5 A
Onsemi NCL30488 | Demoboard NCL30488LED2GEVB
Other Topology
Onsemi NCL30488 | Demoboard NCL30488LED1GEVB
Other Topology
|
V
in
100-277 V
|
Output
40 V / 1.5 A
previous
1
...
257
258
259
260
261
...
491
next
Cart
Your cart is empty.
Get samples and quotes