IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1060 | Demoboard EVBUM2345/D

Universal AC Mains, Up to 7 Watt Isolated Power Supply

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.6 A

Description

This evaluation board manual describes a simple, low power (up to 7 W), universal AC mains Flyback converter. The converter provides constant voltage output. The supply can be used for powering utility electric meters, white goods or similar industrial equipments where isolation from the AC mains is required. The main benefits of provided solution are high efficiency, cost effectiveness and low no−load power consumption. The converter is utilizing monolithic ON Semiconductor switcher NCP1060 with integrated 34 _ MOSFET in a PDIP7 package. The evaluation board manual provides complete circuit diagram and bill of materials. The current capability of provided converter is user adjustable.

Features

  • Universal AC Input Range (85 – 265 Vac)
  • Input Filter for Conducted EMI Attenuation
  • Very Low Standby and No−load Power Consumption
  • Frequency Fold−back for Improved Efficiency at Light Load
  • Inherent Over−current, Over−voltage and Over−temperature Protections
  • Frequency Jittering for Better EMI Signature
  • Adjustable Peak Current to Set the Required Level of Over−current Protection

Typical applications

  • LED Lighting systems
  • Auxiliary Power Supply Isolated and Non-isolated, Wide Vin Industrial low power SMPS, Power Meter SMPS
  • White goods (Washing, Cold, Aircon ,...)

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
ISAT(A)
fres(MHz)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
RESR(mΩ)
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
Saturation Current2.4 A
Self Resonant Frequency130 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size2828 
Rated Current1.8 A
Inductance2.2 µH
DC Resistance66 mΩ
–
–
–
Length2.8 mm
Width2.8 mm
Height2.8 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
Pitch5 mm
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current16 A
–
–
–
–
–
Length10 mm
–
Height12.6 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40022614 
–Check availability
SPECWE-TFC Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeUU 9.8 V 
Rated Current0.4 A
Inductance12000 µH
DC Resistance2000 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2500 V (AC)
MaterialMnZn 
Length17 mm
Width11.5 mm
Height17 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, 230 VAC
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
Application230 VAC 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Diameter9 mm
–
–
–
–
–
–
–
–
–
Size7 mm 
–
–
–
–
–
–
Length9 mm
Width3.9 mm
Height12.5 mm
MountTHT 
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption33 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance68 nF
Safety ClassX2 
Rate of Voltage Rise270 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizePitch 15 mm 
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height12 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, Across the mains
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationAcross the mains 
–
–
–
–
Capacitance150 nF
Safety ClassX2 
Rate of Voltage Rise210 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizePitch 15 mm 
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height12 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Saturation Current0.55 A
Self Resonant Frequency1.8 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size8095 
Rated Current0.5 A
Inductance1000 µH
DC Resistance2080 mΩ
–
–
MaterialNiZn 
Length7.8 mm
Width7.8 mm
Height9.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance4.7 µF
–
–
–
–
Pitch2 mm
PackagingAmmopack 
–
–
Endurance 2000
Ripple Current44 mA
Leakage Current3 µA
Dissipation Factor12 %
Diameter5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
–
–
Endurance 2000
Ripple Current100 mA
Leakage Current120 µA
Dissipation Factor15 %
Diameter10 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage400 V (AC)
–
–
Length16 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PTHR Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
–
–
Endurance 2000
Ripple Current2100 mA
Leakage Current100 µA
Dissipation Factor12 %
Diameter6.3 mm
ESR40 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (AC)
–
–
Length8 mm
–
–
MountRadial THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PT5H Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance470 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
–
–
Endurance 5000
Ripple Current6100 mA
Leakage Current752 µA
Dissipation Factor10 %
Diameter10 mm
ESR9 mΩ
–
–
–
–
–
–
–
–
Size8.0x8.0 
–
–
–
Rated Voltage16 V (AC)
–
–
Length12.5 mm
–
–
MountRadial THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTray 
Saturation Current0.44 A
–
–
–
–
–
–
–
Input Voltage 85 - 272 V (AC)
Output Voltage 112 V
Output Current 1300 mA
Output Voltage 212 V
Output Current 2300 mA
Auxiliary Voltage12 V
Switching Frequency 70 - 134
Turns Ratio8.96:1:1:1 
SizeEE16/8/5 
–
Inductance3900 µH
–
–
Insulation Test Voltage3200 V (AC)
–
Length20.2 mm
Width24.2 mm
Height15.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability