IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL31010 | Demoboard NCL31010REFGEVB EVBUM2824/D

IEEE 802.3bt Complete PoE Connected LED Driver Power Solution Kit

Overview

TopologyBuck Converter
Output 15 V

Description

The NCL31010GEVK kit allows easy implementation and evaluation of a Power−over−Ethernet powered LEDLuminaire Controller that is able to operate with an assigned power level up to 51 W.The NCL31010REFGEVB evaluation board is based on the Complete PoE Connected LED Driver Power Solution NCL31010 (U2) with integrated PoE PD interface controller, dual synchronous step−down DC/DC converters for the main 3.3 V VDD system supply as well as an auxiliary supply VDD2 and a current mode buck DC/DC controller designed to operate as a LED driver.

Features

  • IEEE802.3bt/at/af standard certified
  • High efficiency buck LED driver (97%)
  • Visible Light Communication capable (50kHz bandwidth)
  • High accuracy metrology (+-1%) integrated
  • Integrated 3.3V buck converter
  • Adjustable 2.5 to 24V buck converter
  • I2C or SPI serial interface

Typical applications

  • Connected LED Lighting, Visible Light Communication

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
IRP,40K(A)
ISAT(A)
VOP(V)
fres(MHz)
Version
xPxC
Shielding
Tab
EMI
Application System
Working Voltage(V (AC))
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 68 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 pF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
–
–
–
–
Length2 mm
Width1.2 mm
Pad Dimension0.5 mm
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Rated Current4500 mA
Impedance @ 1 GHz40 Ω
Height0.9 mm
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Impedance @ 100 MHz8 Ω
Maximum Impedance25 Ω
Maximum Impedance1930 MHz 
Rated Current 29500 mA
DC Resistance0.005 Ω
TypeHigh Current 
Rated Current9500 mA
Impedance @ 1 GHz24 Ω
Height0.8 mm
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1206 
–
–
–
–
Length3.2 mm
Width1.6 mm
Pad Dimension0.5 mm
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Impedance @ 100 MHz110 Ω
Maximum Impedance118 Ω
Maximum Impedance150 MHz 
Rated Current 25400 mA
DC Resistance0.015 Ω
TypeHigh Current 
Rated Current5400 mA
Impedance @ 1 GHz44 Ω
Height1.1 mm
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size2220 
–
–
–
–
Length5.6 mm
Width5.1 mm
Pad Dimension0.76 mm
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1000 MHz 
Rated Current 27000 mA
DC Resistance0.005 Ω
TypeHigh Current 
Rated Current7000 mA
Impedance @ 1 GHz160 Ω
Height1.8 mm
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size7345 
–
–
–
–
Length7.3 mm
Width7.3 mm
–
–
Performance Rated Current0.61 A
Saturation Current0.42 A
Operating Voltage120 V
Self Resonant Frequency3.8 MHz
VersionStandard 
–
ShieldingShielded 
–
–
–
–
Pins2 
–
–
–
–
DC Resistance2.85 Ω
–
Rated Current380 mA
–
Height4.5 mm
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance390 µH
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1050 
–
–
–
–
Length10 mm
Width10 mm
–
–
–
Saturation Current1.8 A
Operating Voltage120 V
Self Resonant Frequency5.9 MHz
VersionPerformance 
–
ShieldingShielded 
–
–
–
–
Pins2 
–
–
–
–
DC Resistance0.198 Ω
–
Rated Current1500 mA
–
Height5 mm
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
MountSMT 
Inductance100 µH
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Pins2 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Pins4 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Pins4 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Pins6 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
–
–
–
PackagingTray 
–
–
–
–
–
Number of Pins (xPxC)8P8C 
ShieldingPlastic 
–
EMI FingersNo 
Application SystemCAT 3 
Working Voltage120 V (AC)
–
–
–
–
–
–
TypeVertical 
Rated Current1500 mA
–
–
Data rate10/100BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
–
–
–
PackagingTray 
–
–
–
–
–
Number of Pins (xPxC)8P8C 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Working Voltage120 V (AC)
–
–
–
–
–
–
TypeHorizontal 
Rated Current1500 mA
–
–
Data rate10BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length18.04 mm
Width14.7 mm
Pad Dimension13.97 mm
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
Pins24 
–
–
–
–
–
Type4PPoE (to 1400 mA) 
–
–
Height9.05 mm
Data rate1000BASE-T 
Ports1 
PoE4PPoE (up to 1500 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
–Check availability