IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30488 | Demoboard NCL30488 20 W SSR EVB AND90015

Secondary Side Regulated LED Driver with the NCL30488

Overview

TopologyFlyback Converter
Input voltage85-277 V
Output 140 V / 0.5 A
IC revisionP1

Description

The NCL30488 [1] is a power factor corrected controller with primary side constant voltage (CV) and constant current (CC) control suitable for flyback, buck−boost or SEPIC converters. The NCL30488 is housed in an SOIC 8 package and targets high−performance LED drivers. These controller integrate a proprietary circuit for power factor correction and constant current control allowing to achieve a power factor above 0.9 and total harmonic distortion below 10% for universal mains input. This controller is normally primary side regulated, but the version (TBD) is compatible with secondary side regulation. In this version, the COMP pin features a pullup resistor to the internal reference voltage rail and allows directly connecting an optocoupler collector to the pin. The current−mode, quasi−resonant architecture of this controller optimizes the efficiency by turning on the MOSFET when the drain−source voltage is minimal (valley). The valley lockout and frequency foldback circuitry maintain high−efficiency performance in in light load during constant−voltage regulation.

Features

  • High Voltage Startup
  • Quasi−resonant Peak Current−mode Control Operation
  • Primary Side Feedback
  • CC / CV Accurate Control Vin up to 320 V rms
  • Tight LED Constant Current Regulation of ±2% Typical
  • Digital Power Factor Correction
  • Cycle by Cycle Peak Current Limit
  • Wide Operating VCC Range
  • −40 to + 125°C
  • Robust Protection Features
  • Brown−Out
  • OVP on VCC
  • Constant Voltage / LED Open Circuit Protection
  • Winding Short Circuit Protection
  • Secondary Diode Short Protection
  • Output Short Circuit Protection
  • Thermal Shutdown
  • Line over Voltage Protection
  • This is a Pb−Free Device

Typical applications

  • Integral LED Bulbs, LED Power Driver Supplies, LED Light Engines

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR 2(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
L(mH)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
IR(A)
L1(mH)
RDC max.(Ω)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTBE Film Capacitors, 47 nF, 504 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 nF
Rated Voltage 2504 V (DC)
Rate of Voltage Rise100 V/µs
Dissipation Factor1 %
Insulation Resistance9 GΩ
Pitch7.5 mm
PackagingCarton 
–
–
–
–
VersionTHT 
–
–
–
Rated Voltage630 V (DC)
–
–
Length10.5 mm
Width6 mm
Height12 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LF Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance2.2 mH
–
DC Resistance0.1 Ω
–
VersionTHT 
Rated Current2 A
Inductance [1]2.2 mH
DC Resistance [1]0.1 Ω
Rated Voltage250 V (DC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18 mm
Width18 mm
Height13 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40041042 
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
–
Length9 mm
Width5.1 mm
Height13 mm
MountTHT 
AC Operating Voltage420 V
DC Operating Voltage560 V
(Reverse) Breakdown Voltage680 V
(Reverse) Peak Pulse Current1750 A
Energy Absorption56 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance0.01 mH
Saturation Current @ 10%2.5 A
DC Resistance0.05 Ω
Self Resonant Frequency28 MHz
VersionStandard 
Rated Current1.85 A
–
–
–
–
–
Length6 mm
Width6 mm
Height6.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
750370980
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability