IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1034 | Demoboard STR-100V-BUCK-NCP1034-GEVB

NCP1034 100V Buck Converter Strata Enabled

Overview

TopologyBuck Converter
Input voltage100 V
Output 12 A

Description

The STR-100V-BUCK-NCP1034-GEVB provides an easy to use evaluation board for NCP1034, high voltage PWM controller designed for high performance synchronous Buck DC-DC applications. Within Strata, users can monitor telemetry such as voltage/current for all major power rails, interrupt statuses for each power rail, and controls for soft start, output voltage adjustment, and more. In addition to access to datasheets, BOMs, schematics, and other collateral, they may need. See the Strata webpage at www.onsemi.com/strata for more details!

Features

  • VIN Range up to 100V
  • Programmable Switching Frequency up to 500kHz
  • 2A Output Drive Capability
  • Programmable Soft Start
  • Adjustable Output Voltage
  • External Frequency Synchronization

Typical applications

  • Distributed Point of Load Power Architectures, General High Voltage DC-DC Converters
  • Embedded Telecom Systems, Networking and Computing

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SW(mm)
Application
Interface Type
Variant
Gender
Pins
Working Voltage(V (AC))
Packaging
H(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance290 Ω
Rated Current2000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Height0.9 mm
Operating Temperature -55 °C up to +125 °C
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
–
–
–
MountTHT 
–
–
–
–
GenderPin Header 
Pins2 
Working Voltage250 V (AC)
PackagingBag 
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
–
–
–
MountTHT 
–
–
–
–
GenderPin Header 
Pins3 
Working Voltage250 V (AC)
PackagingBag 
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, 10.16 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.16 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
–
–
–
MountTHT 
–
–
–
–
GenderPin Header 
Pins4 
Working Voltage250 V (AC)
PackagingBag 
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWE-LHMI SMT Power Inductor, 13.65 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length13.65 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance100 µH
Performance Rated Current3.2 A
Saturation Current @ 10%3.45 A
Saturation Current @ 30%6.8 A
DC Resistance165 mΩ
Self Resonant Frequency2.4 MHz
MountSMT 
–
–
–
–
–
–
–
–
Height6.2 mm
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 15 mm, M3
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
Outer ThreadM3 
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
–
–
–
–
–
–
PackagingBag 
–
Operating Temperature -30 °C up to +110 °C
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current1000 mA
–
TypeHorizontal 
–
–
–
–
–
–
MountSMT 
–
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW5.5 mm
–
–
–
–
–
–
PackagingBag 
Height2.4 mm
Operating Temperature -30 °C up to +85 °C
–Check availability