IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL31000 | Demoboard NCL31000ASGEVB EVBUM2798/D

NCL31000 Intelligent LED Driver

Overview

TopologyBuck Converter
Output 13.3 V
IC revision1

Description

The NCL31000 is an intelligent LED driver targeting luminaire applications, including capabilities for Visible Light Communication and Indoor Positioning. The NCL31000 incorporates a high efficiency buck LED driver that supports both high-bandwidth analog and PWM dimming down to zero current. Two auxiliary DC-DC converters are included to power a microcontroller and other sensors. Diagnostics are included to measure input and output current and voltage, LED temperature and DC-DC voltages.

Features

  • Arduino Shield compatible
  • Visible Light Communication capable / YellowDot™ compliant
  • 97 % Efficiency of total solution, incl EMC, DC-DC’s, diagnostics, etc

  • High linearity and 0,1% accuracy, true dimming to zero
  • Input voltage 24 up to 57V
  • LED Power capability beyond 100W
  • Optional I2C/SPI interface (NCL31000MNITWG I²C variant mounted)

Typical applications

  • Visible Light Communication, Connected indoor & outdoor lighting, Multi-channel managed lighting, Theater lighting, Therapeutic lighting, Information displays, Backlighting

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 100 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
–
Saturation Current1.8 A
DC Resistance198 mΩ
Operating Voltage120 V
Self Resonant Frequency5.9 MHz
Size1050 
VersionPerformance 
Pins2 
MountSMT 
Length10 mm
–
Operating Temperature -40 °C up to +150 °C
–
–
–
–
Rated Current1.5 A
–
Height5 mm
–
–Check availability
SPECWE-PD SMT Power Inductor, 390 µH, 0.61 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance390 µH
Performance Rated Current0.61 A
Saturation Current0.42 A
DC Resistance2850 mΩ
Operating Voltage120 V
Self Resonant Frequency3.8 MHz
Size7345 
VersionStandard 
Pins2 
MountSMT 
Length7.3 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Rated Current0.38 A
–
Height4.5 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
DC Resistance5 mΩ
–
–
Size0603 
VersionSMT 
–
MountSMT 
Length1.6 mm
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz8 Ω
Maximum Impedance25 Ω
Maximum Impedance1930 MHz 
Rated Current9.5 A
Impedance @ 1 GHz24 Ω
Height0.8 mm
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Pins6 
MountTHT 
Length7.62 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
Rated Current3 A
–
–
TypeStraight 
–Check availability