Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7801-7830 of 14704 reference designs
Filter values
Onsemi NCP1060 | Demoboard NCP1060FLBKGEVB, Rev. 2
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.6 A
Onsemi NCP1063 | Demoboard NCP1063BUCKGEVB
Buck Converter
|
V
in
90-264 V
|
Output
12 V / 0.35 A
Onsemi NCP1063 | Demoboard STR-1KW-MDK-GEVK
Buck Converter
|
V
in
390 V
|
Output
15 V
Onsemi NCP1063 | Demoboard STR-MDK-4KW-65SPM31-GEVK
Other Topology
|
V
in
290-410 V
|
Output
15 V
Onsemi NCP1063 | Demoboard UM90024, Rev. 1
Flyback Converter
|
V
in
12 V
|
Output
12 V
Onsemi NCP1063AP06 | Demoboard DN05081/D
Buck Converter
|
V
in
90-264 V
|
Output
12 V / 0.35 A
Onsemi NCP10671 | Demoboard NCP10671B05GEVB
Other Topology
Onsemi NCP10672 | Demoboard EVBUM2672
Flyback Converter
|
V
in
90-264 V
|
Outputs
5 V / 0.25 A, 12 V / 0.3 A
Onsemi NCP10672 | Demoboard 4 Watt Non-isolated Power Supply DN05129/D, Rev. 1.0
Buck Converter
|
V
in
90-265 V
|
Output
15 V / 0.27 A
Onsemi NCP10672BD060R2G | Demoboard NCP10672B15GEVB
Other Topology
Onsemi NCP1070 | Demoboard NCP1070SOTGEVB
Other Topology
Onsemi NCP1070, Rev. 5
Flyback Converter
|
V
in
90-375 V
|
fsw
65-130 kHz
|
Output
12 V / 0.85 A
Onsemi NCP1070, Rev. 5
Other Topology
|
fsw
65-130 kHz
|
Output
12 V / 0.1 A
Onsemi NCP1070-100
Buck Converter
|
V
in
85-270 V
|
Output
12 V / 0.25 A
Onsemi NCP1071, Rev. 5
Buck Converter
|
V
in
85-270 V
|
fsw
65-130 kHz
|
Output
12 V / 0.25 A
Onsemi NCP1075 | Demoboard NCP1075PREGEVK
Flyback Converter
|
V
in
0-460 V
|
Output
12 V / 1 A
Onsemi NCP1075 | Demoboard NCP1075PSRGEVB
Flyback Converter
|
V
in
0-265 V
|
Output
12 V / 0.75 A
Onsemi NCP1075 | Demoboard NCP1075NONGEVB
Flyback Converter
|
V
in
180-270 V
|
Outputs
5 V, 8.5 V
Onsemi NCP1075 | Demoboard NCP1075SOTGEVB
Flyback Converter
|
V
in
100-264 V
|
Outputs
12 V / 0.8 A, 5 V / 2 A
Onsemi NCP1075 | Demoboard DN05018/D, Rev. 1
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 0.8 A
Onsemi NCP1075, Rev. 5
Flyback Converter
|
V
in
90-267 V
|
fsw
65-130 kHz
|
Output
12 V / 1.2 A
Onsemi NCP1075, Rev. 5
Other Topology
|
fsw
65-130 kHz
Onsemi NCP1075, Rev. 5
Buck Converter
|
V
in
100-264 V
|
fsw
65-130 kHz
|
Output
12 V / 0.85 A
Onsemi NCP1075, Rev. 5
Buck Converter
|
V
in
85-265 V
|
fsw
65-130 kHz
|
Output
36 V / 0.35 A
Onsemi NCP1075, Rev. 5
Boost Converter
|
V
in
90-135 V
|
fsw
65-130 kHz
|
Output
250 V / 0.03 A
Onsemi NCP1076, Rev. 5
Flyback Converter
|
V
in
90-375 V
|
fsw
65-130 kHz
|
Outputs
12 V / 1.75 A, 5 V / 4 A
Onsemi NCP1076B | Demoboard NCP1076FLBKGEVB
Flyback Converter
|
V
in
85-265 V
|
fsw
65-130 kHz
|
Output
12 V / 1.2 A
Onsemi NCP1077, Rev. 5
Buck Converter
|
V
in
12 V
|
fsw
65-130 kHz
|
Output
5 V / 3 A
Onsemi NCP1077, Rev. 5
Other Topology
|
fsw
65-130 kHz
Onsemi NCP1077, Rev. 5
Buck Converter
|
V
in
85-265 V
|
fsw
65-130 kHz
|
Output
28 V / 1 A
previous
1
...
259
260
261
262
263
...
491
next
Cart
Your cart is empty.
Get samples and quotes