IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCN5121 | Demoboard NCN512110GEVB

NCN51XX10GEVB Evaluation Board User'sManual

Overview

TopologyOther Topology

Description

The NCN51XX10GEVB Evaluation Board is the idealsolution for developing your KNX application with anON Semiconductor KNX transceiver. The evaluation boardcontains the KNX transceiver which handles thetransmission and reception of data on the bus. It will alsogenerate all necessary voltages to power the board andexternal loads.The NCN51XX10GEVB Evaluation Board assures safecoupling to and decoupling from the KNX bus. Busmonitoring warns the external microcontroller for loss ofpower so that critical data can be stored in time

Features

  • 9,600 baud KNX Communication Speed
  • Supervision of KNX Bus Voltage
  • High Efficient 1.2 V to 21 V Selectable DC−DC
  • Monitoring of Power Regulators
  • No Additional Power Supply Required
  • Buffering of Sent Data Frames (Extended FramesSupported)
  • Selectable UART or SPI Interface to Host Controller
  • Selectable UART and SPI Baud Rate to Host Controller
  • Optional CRC on UART to the Host
  • Optional MARKER Character to the Host
  • Optional Direct Coupling of RxD and TxD to Host(Analog Mode)
  • Auto Polling (Optional)
  • Temperature Monitoring
  • Operating Temperature Range of −40°C to +105°C
  • Converter to Drive External Loads

Typical applications

  • Home Automation / Smart Building

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Type
Version
Pins
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2SR Power Inductor, 220 µH, 0.67 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.67 A
Saturation Current0.58 A
DC Resistance896 mΩ
Self Resonant Frequency3.5 MHz
–
VersionSMT 
Pins2 
MountSMT 
Length7.8 mm
Height4.8 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
TypeAngled 
–
Pins24 
MountTHT 
Length30.48 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability