IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1060 | Demoboard NCP1060BUCKGEVB

High-Voltage Switcher for low Power offline SMPS Evaluation Board

Overview

TopologyBuck Converter
Input voltage90-265 V
Output 112 V / 0.15 A

Description

The NCP1060BUCKGEVB Evaluation Board is designed to quickly and efficiently test the NCP1060, which integrates a fixed frequency current mode controller with a 700 V MOSFET

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
Material
fres(MHz)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current0.55 A
DC Resistance2.08 Ω
MaterialNiZn 
Self Resonant Frequency1.8 MHz
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD2 HV SMT Power Inductor (High Voltage), 1200 µH, 0.28 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1200 µH
Rated Current0.28 A
Saturation Current0.28 A
DC Resistance4.5 Ω
–
Self Resonant Frequency2.1 MHz
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
–
MountTHT 
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption33 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability