IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1034 | Demoboard STR-30-60V-BLDC-MDK-GEVB

STR-30-60V-BLDC-MDK-GEVB: 1kW, 30-60V Motor Development Board

Overview

TopologyMotor Drive
Input voltage30-60 V

Description

The STR-30-60V-BLDC-MDK-GEVB is a comprehensive motor development board and a reference design for drive low voltage 3-phase BLDC motors. The power board consists of 6 NTMFS6H800N MOSFETs for the inverter stage and NCP1034 PWM synchronous buck controller for power conversion. The 3-phase power board is rated for a maximum of 60V DC and consists of all necessary system blocks for a BLDC motor driver. As part of the motor development kit, the power board is compatible with the power Universal controller board enabling high-end control strategies and AI capabilities for industrial motor control. The complete kit is Strata enabled and the graphical user interface can be used to set control parameters for the motor drive.The STR-30-60V-BLDC-MDK-GEVB comprises of the 1kW, 60V power board and hardware adapter for the UCB (Universal Controller Board)

Features

  • Power board for Motor Development Kit (MDK)
  • Compatible with the Universal Controller Board (UCB) FPGA/ARM
  • Fully compatible with Xilinx® development tools for Zynq®-7000
  • Strata Enabled
  • Downloadable Trapezoidal control use cases for the UCB
  • VIN: 30V - 60V DC
  • Compatible with three-phase BLDC motors
  • Over current protection (OCP), Over voltage protection (OVP)
  • Plug-in connector interface for MCU cards (Arduino DUE footprint)
  • Sensored Trapezoidal control strategy implemented
  • Strata enabled and available for a quick-start evaluation
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Typical applications

  • Industrial drives and Robots, Automated Guided Vehicles, Power Tools, Fans, Pumps, and Compressors

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SW(mm)
Flammability Rating
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Pins
Type
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–
–
PackagingTape and Reel 
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, 5 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Flammability RatingUL94 V-0 
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
PackagingBulk 
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins2 
TypeStraight 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
PackagingBag 
–Check availability
SPECWE-LHMI SMT Power Inductor, 7.3 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.3 mm
–
–
–
–
–
–
–
–
–
Inductance47 µH
Performance Rated Current1.9 A
Saturation Current @ 10%1.8 A
Saturation Current @ 30%3.4 A
DC Resistance330 mΩ
Self Resonant Frequency7.3 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
Height4.8 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, 13 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length13 mm
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
Flammability RatingUL94 HB 
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
PackagingBag 
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 15 mm, M3
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
Outer ThreadM3 
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
Flammability RatingUL94 HB 
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
PackagingBag 
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, 35.5 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length35.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage100 V (DC)
Endurance 10000
Ripple Current1880 mA
Leakage Current470 µA
Dissipation Factor9 %
Pitch7.5 mm
Diameter16 mm
–
–
–
–
–
–
–
–
PackagingAmmopack 
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
Operating Temperature -40 °C up to +85 °C
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SW5.5 mm
Flammability RatingUL94 V-2 
–
–
–
–
–
–
–
–
–
–
Height2.4 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–
PackagingBag 
–Check availability