Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4921-4950 of 14704 reference designs
Filter values
Infineon Technologies TLE9185 | Demoboard BLDC Shield TLE9185QX, Rev. 1
Motor Drive
Infineon Technologies TLE9351 | Demoboard DEMO_IMR_MAINCTRL_V1, Rev. 1.0
Other Topology
Infineon Technologies TLE9351BVSJ | Demoboard DEMO_IMR_BMSPWR_V1, Rev. 1.0
Other Topology
Infineon Technologies TLE9351VSJ | Demoboard DEMO_IMR_MTRCTRL_V1, Rev. 1.0
Motor Drive
Infineon Technologies TLE9954QS | Demoboard TLE9954QSW EVALKIT, Rev. 2.0
Other Topology
|
V
in
5.5-29 V
Infineon Technologies TLF50281EL | Demoboard DEMOBOARD TLF50281EL, Rev. __
Buck Converter
|
V
in
5-45 V
|
Output
5 V / 5 A
Infineon Technologies TLI4971 | Demoboard DEMO_IMR_BMSPWR_V1, Rev. 1.0
Other Topology
Infineon Technologies TLS202B1MBV33 | Demoboard DEMO_IMR_ANGLE_SENS_V1, Rev. 1.0
Other Topology
Infineon Technologies TLS205B0 | Demoboard DEMO_IMR_MAINCTRL_V1, Rev. 1.0
Other Topology
Infineon Technologies TSM103W | Demoboard EVAL_ICL8830_GAN, Rev. 1.0
Flyback Converter
|
V
in
90-277 V
|
fsw
200 kHz
|
Output
75 V / 0.8 A
Infineon Technologies UCC28600 | Demoboard AN2020-39, Rev. 1.0
Flyback Converter
|
V
in
200-1000 V
|
Outputs
15 V / 0.5 A, 15 V / 2 A, 24 V / 1 A
Infineon Technologies WLC1115-68LQXQ | Demoboard REF_TX15W_PD60W_N1
Wireless Power Transfer
|
V
in
9-24 V
|
fsw
127-400 kHz
|
Outputs
9 V / 3 A, 5 V / 3 A, 20 V / 3 A, 15 V / 3 A, 12 V / 3 A
Infineon Technologies WLC1115-68LQXQ | Demoboard REFWLCTX15WC1, Rev. B
Wireless Power Transfer
|
V
in
4.5-24 V
Infineon Technologies WLC1150-68LQXQ | Demoboard REF_WLC_TX50W_N1, Rev. C
Wireless Power Transfer
|
V
in
4.5-24 V
Infineon Technologies XDP710 | Demoboard REF_2200W_DRHSC_XDP, Rev. 1.0
Other Topology
|
V
in
40-60 V
|
Output
12 V / 183 A
Infineon Technologies XDP710 | Demoboard REF_600W_DRHSC_XDP, Rev. 1.0
Other Topology
|
V
in
44-60 V
|
Output
12 V / 50 A
Infineon Technologies XDP710 | Demoboard EVAL_XDP710_V2, Rev. 1.1
Other Topology
|
V
in
12-80 V
|
Output
80 V / 50 A
Infineon Technologies XDP710-002 | Demoboard EVAL_XDP710_V2, Rev. 1.1
Other Topology
|
V
in
55-80 V
|
Output
66 V / 100 A
Infineon Technologies XDPL8105 | Demoboard REF-XDPL8105-CDM10V, Rev. 1.0
Flyback Converter
|
V
in
90-305 V
|
Output
45 V / 0.88 A
Infineon Technologies XDPL8210 | Demoboard REF-XDPL8210-U35W, Rev. V1.0
Flyback Converter
|
V
in
90-305 V
|
fsw
20 kHz
|
Output
54 V / 0.65 A
Infineon Technologies XDPL8218 | Demoboard ER_1803_PL21_1804_055653, Rev. 1.0
Flyback Converter
|
V
in
90-305 V
|
Output
54 V / 0.75 A
Infineon Technologies XDPL8219 | Demoboard REF-XDPL8219-U40W, Rev. 1.1
Flyback Converter
|
V
in
90-305 V
|
Output
54 V / 0.8 A
Infineon Technologies XDPL8220 | Demoboard REF-XDPL8220-U50W, Rev. 1.0
Power Factor Correction
|
V
in
90-270 V
Infineon Technologies XDPL8220, Rev. 1.1
Flyback Converter
|
V
in
90-305 V
|
Output
48 V / 1.5 A
Infineon Technologies XDPL8220 | Demoboard REF-XDPL8220-U100W, Rev. V2.3
Power Factor Correction
|
Output
48 V / 2.5 A
Infineon Technologies XDPL8220 | Demoboard REF-XDPL8220-U30W, Rev. V3.2
Power Factor Correction
|
Output
48 V / 2.5 A
Infineon Technologies XDPL8221, Rev. 1.0
Flyback Converter
|
V
in
120-277 V
|
Output
16 V / 2.5 A
Infineon Technologies XDPL8221 | Demoboard REF-XDPL8221-U100W, Rev. 1.1
Power Factor Correction
|
V
in
120-227 V
|
fsw
500-2000 kHz
|
Output
48 V
Infineon Technologies XDPL8221 | Demoboard REF-XDPL8221-U50W, Rev. 1.1
Power Factor Correction
|
V
in
120-227 V
|
fsw
500-2000 kHz
|
Output
48 V / 1.5 A
Infineon Technologies XDPL8221, Rev. 1.1
Flyback Converter
|
V
in
120-277 V
|
Output
30.77 V / 1.51 A
previous
1
...
163
164
165
166
167
...
491
next
Cart
Your cart is empty.
Get samples and quotes