IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies WLC1115-68LQXQ | Demoboard REFWLCTX15WC1

WLC1115 wireless charging transmitter IC with USB-PD, buck, sensing, software & Qi v1.3.2 system solution

Overview

TopologyWireless Power Transfer
Input voltage4.5-24 V
IC revisionB

Description

The REF_WLC_TX15W_C1 MP A11 Power Transmitter solution board, is highly integrated, Qi v1.3.2 compliant Extended Power Profile (EPP) transmitter design. It also supports Basic Power Profile (BPP) with Proprietary Power Delivery Extensions. This reference board is powered using USB PD 3.0-compliant USB-C power adapter and can support DC connector input of 9 V - 20 V through firmware option. Combined with the OptiMOS™ power devices and OPTIGA™ Trust Charge, this solution offers highly efficient and secure wireless charging platform. The solution board supports firmware upgrades using USB-C or I2C interface along with the included Dongle and the Wireless Charging Configuration Graphical User Interface (GUI). There are additional options provided for firmware updates using Serial Wire Debug (SWD) while using the Modus Tool Box and Programmer.

Features

  • Qi v1.3.2 compliant transmitter
  • UDB-PD/Legacy protocol input > 9 V DC
  • Peak system efficiency > 83 %
  • Typical active charging area +/- 10 mm
  • Adaptive Foreign Object Detection (FOD)
  • Serial communication ports: I2C, UART
  • Programming, EXT clock option
  • Foreign object indication with LEDs
  • Configurable using wireless charging GUI

Typical applications

  • Industrial tools
  • Smartphone, Smart speakers, Furniture integrated accessories

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - MP-A8, 55 x 47 x 4.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - MP-A8 
Size55 x 47 x 4.5 mm 
Inductance8.5 µH
Rated Current8 A
DC Resistance56 mΩ
Self Resonant Frequency11 MHz
Q-Factor140 
Power Capability [1]100 W
–Check availability