IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies XDP710 | Demoboard REF_2200W_DRHSC_XDP

2200 W 48 V to 12 V regulated convertor using XDP710 Hotswap controller and XDPP1100 digital controller.

Overview

TopologyOther Topology
Input voltage40-60 V
Output 112 V / 183 A
IC revision1.0

Description

The 48 V regulated DRHSC converter is capable of power conversion from 48 VDC to 12 VDC. The process of power conversion consist of two stages, the first stage is an unregulated ZVS switched capacitor converter, converting the 48 V input voltage down to 24 V voltage. followed by the regulated dual phase three level flying capacitor, converting the 24 V down to 12 V output voltage. It achieves 97.6% peak efficiency.

Features

Digital controlled converterPMBus™ and I2C communicationHot swap provide the reliable softstartInterleaved mode operationProgrammable Hotswap controller

Typical applications

  • Intermediate Bus Converter (IBC)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
Version
Type
L(mm)
IR(A)
Operating Temperature
Packaging
Working Voltage(V (AC))
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 10 µH, 3.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%3.25 A
Saturation Current @ 30%6.6 A
DC Resistance70.2 mΩ
Self Resonant Frequency13 MHz
Performance Rated Current4.3 A
MountSMT 
–
–
Length5.4 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
Width5.4 mm
Height3.1 mm
–
–
–
–
–Check availability
SPECWP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountPress-Fit 
–
–
–
Rated Current100 A
Operating Temperature -55 °C up to +150 °C
PackagingReel 
–
Width7 mm
Height6 mm
Rated Current100 A
Inner ThreadM3 
Thread Length5 mm
Pins6 
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
–
–
MountTHT 
VersionLow Profile 
TypeStraight 
Length17.82 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Working Voltage250 V (AC)
–
–
–
–
–
Pins8 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
–
TypeStraight 
Length10.16 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
Pins4 
–Check availability