IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies XDP710-002 | Demoboard EVAL_XDP710_V2

Evaluation board for XDP710-002

Overview

TopologyOther Topology
Input voltage55-80 V
Output 166 V / 100 A
IC revision1.1

Description

This board features the XDP710-002, a wide input voltage range Hot-swap controller to provide controlled turn-on of the FETs to reduce the inrush current on capacitive load. In conjunction with the module EVAL_XDP710_FET, it allows for testing of controlled turn-on of N-Channel MOSFETs in various footprints with option to add multiple FETs in parallel for higher power levels.

Features

Easy input and output connectionsProvides PMBus™ interfacePer pin diagnosticsWide input voltage rangeOn board capacitive loadFault, warning, power good LEDs

Typical applications

  • SMPS Switch Mode Power Supply
  • AI, ML, GPU accelerator cards, Telecom, Servers

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
MountTHT 
Length5.48 mm
Rated Current6 A
Working Voltage150 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 4, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
PackagingBag 
–Check availability
SPECWP-SMBU REDCUBE SMT with internal blind-hole thread with Pin, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
–
Rated Current70 A
–
Operating Temperature -55 °C up to +150 °C
Height7 mm
Outer Diameter9 mm
Rated Current70 A
Inner ThreadM5 
Thread Length4 mm
PackagingTape and Reel 
–Check availability