Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4891-4920 of 14704 reference designs
Filter values
Infineon Technologies ISSI30R12H | Demoboard EVAL-ISSI30R12H, Rev. 1.2
Other Topology
Infineon Technologies ISZ053N08NM6 | Demoboard DEMO_IMR_MTRCTRL_V1, Rev. 1.0
Motor Drive
Infineon Technologies LM5017 | Demoboard REF_10KW_3LBUCK_SIC400, Rev. V1.0
Buck Converter
|
V
in
55-400 V
|
Outputs
300 V / 24 A, 300 V / 34 A
Infineon Technologies MA12070 | Demoboard DEMO_BASSAMP_60W_MA12070, Rev. 1.0
Class D Audio Amplifier
Infineon Technologies MA12070 | Demoboard AN_2105_PL88_2105_151947, Rev. 1.2
Class D Audio Amplifier
Infineon Technologies MA120XX, Rev. 1.0
Other Topology
Infineon Technologies MA2304DNS | Demoboard EVAL_AUDIO_MA2304DNS, Rev. 1.1
Other Topology
Infineon Technologies MB9B566L | Demoboard SK-FM4-9B560L-IOLINK, Rev. 1.5
Buck Converter
Infineon Technologies MP2162AGQH | Demoboard HX3PD_Gen2, Rev. 04
Buck Converter
Infineon Technologies MP8759GD | Demoboard HX3PD_Gen2, Rev. 04
Buck Converter
Infineon Technologies PAG1S, PAG1P, Rev. 4.2
Buck Converter
|
V
in
90-265 V
Infineon Technologies PFD7 | Demoboard EVAL-M7-HVMOS-INV, Rev. 1.0
Positive to Negative Converter
|
V
in
220 V
|
Outputs
5 V / 0.15 A, 15 V / 0.1 A
Infineon Technologies PSC3M5 | Demoboard KIT_PSC3M5_MC1, Rev. A
Other Topology
Infineon Technologies S6E1A | Demoboard SK-FM0-S6E1A1-IOLINK, Rev. A
Other Topology
|
fsw
40 kHz
Infineon Technologies SN6501DBVT | Demoboard Dp2x_If_Board_V64, Rev. 02.06.2014
Other Topology
Infineon Technologies SN74LV | Demoboard DEMO_IMR_BMSCTRL_V1, Rev. 1.0
Other Topology
Infineon Technologies TDA4863
Other Topology
|
V
in
140-240 V
|
Output
54 V / 3.5 A
Infineon Technologies TDA4863-2G, Rev. 2.0
Other Topology
|
V
in
140-240 V
|
Output
54 V / 3.5 A
Infineon Technologies TDA4863-2G, Rev. 2.0
Power Factor Correction
|
V
in
85-240 V
|
Output
48 V / 0.1 A
Infineon Technologies TDA4863-2G, Rev. 2.0
Other Topology
Infineon Technologies TDA4863G, Rev. 2
Other Topology
Infineon Technologies TL431 | Demoboard EVAL_ICL8830_GAN, Rev. 1.0
Flyback Converter
|
V
in
90-277 V
|
fsw
200 kHz
|
Output
75 V / 0.8 A
Infineon Technologies TLD5190QV | Demoboard TLD5190IVREG-EVAL, Rev. 1.00
Buck-Boost Converter
|
V
in
5.5-35 V
|
Outputs
41.8 V / 1.5 A, 22.5 V / 6 A
Infineon Technologies TLD5501-2QV | Demoboard TLD5501-2ADBPRE_REF, Rev. 1.00
Buck Converter
|
V
in
4.5-55 V
|
Outputs
5 V / 12 A, 5 V / 12 A
Infineon Technologies TLD6098-1 | Demoboard TLD6098-1_2B_EVAL, Rev. 1.00
Boost Converter
|
V
in
8-27 V
|
Output
1 A
Infineon Technologies TLD6098-1 | Demoboard TLD6098-1SEPIC_EVAL, Rev. 1.00
SEPIC Buck-Boost Topology
|
V
in
8-27 V
|
Output
1 A
Infineon Technologies TLD6098-2 | Demoboard TLD6098-2DPVB2G_EVAL, Rev. 1.00
Boost Converter
|
V
in
8-27 V
|
Output
52 V / 7 A
Infineon Technologies TLD6098-2ES | Demoboard TLD6098-2B-S_EVAL, Rev. 1.2
Boost Converter
|
V
in
8-27 V
|
Output
59 V / 1 A
Infineon Technologies TLE8386-2EL | Demoboard EVAL-XMC4800PSOC6M5, Rev. V1.0
Other Topology
Infineon Technologies TLE9012DQU | Demoboard DEMO_IMR_BMSPWR_V1, Rev. 1.0
Other Topology
previous
1
...
162
163
164
165
166
...
491
next
Cart
Your cart is empty.
Get samples and quotes