IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLE9351BVSJ | Demoboard DEMO_IMR_BMSPWR_V1

Demo board for BMS power, utilized in Infineon Mobile Robot (IMR)

Overview

TopologyOther Topology
IC revision1.0

Description

This 44.4 V nominal voltage demo board, with a voltage range between 30 V and 50.4 V and a charging and discharging rate of 1 C & 5 C, is delivered in a modular design by combining the DEMO_IMR_BMSPWR_V1 power board (on this page) and the DEMO_IMR_BMSCTRL_V1 controller board, with the required software. The IMR uses two modular BMS solutions, supporting hot-swapping of the batteries, meaning that the robot never has to be powered off.

Features

Overvoltage or undervoltage of a cellExternal NTC resistance measures faultsOpen load diagnostics error monitoringBalances over- and undercurrent errorsADC cross-check errorInternal overtemperature detectedRegister CRC check fault detectedInternal IC error

Typical applications

  • Mobile robots (AGV, AMR)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTube 
Pins20 
TypeStraight 
MountSMT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability