IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLE9351VSJ | Demoboard DEMO_IMR_MTRCTRL_V1

Motor control demo board for use in robotics, featured in Infineon Mobile Robot (IMR)

Overview

TopologyMotor Drive
IC revision1.0

Description

The high efficiency and small form factor solution controls the motors that allow the robot to move around and perform the tasks that it needs to perform. Infineon's expertise in this area is best demonstrated by our MOTIX™ IMD701A fully programmable motor controller, which combines our XMC1404 microcontroller and MOTIX™ 6EDL7141 3-phase gate driver IC, drastically reducing BOM and enabling more compact designs.

Features

Fully integrated BLDC motor driveIntegrated and config. gate drive outputOperates independently or with GUISVPWM FOC algorithm18 V - 60 V operating voltage5 A and 7 A continuous & max. current20 kHz control frequencySensored implementation using POSIFThree-phase low side current measurement

Typical applications

  • Mobile robots (AGV, AMR)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
IR(A)
W(mm)
H(mm)
C
Tol. C
VR(mV)
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWRIS-PSMB Metal Plate Resistors, 10 mΩ, ±1%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Resistance10 mΩ
Resistance±1% 
Rated Power0.33 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current5.74 A
Width0.8 mm
Height0.3 mm
–
–
Rated Voltage57.4 mV
Size0603 
Operating Temperature -55 °C up to +155 °C
–
–
–
Pad Dimension0.3 mm
–
–
Length1.6 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
Capacitance100 nF
Capacitance±10% 
Rated Voltage25000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Length1.6 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
Capacitance1 µF
Capacitance±10% 
Rated Voltage25000 mV
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Length1.6 mm
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Rated Voltage24000 mV
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
PackagingTape and Reel 
Poles4 
Length6.25 mm
Vaporphase processYes 
–Check availability