IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies WLC1150-68LQXQ | Demoboard REF_WLC_TX50W_N1

WLC1115 wireless charging transmitter IC with USB-PD, buck, sensing, software & Qi v1.3.2 system solution

Overview

TopologyWireless Power Transfer
Input voltage4.5-24 V
IC revisionC

Description

The REF_WLC_TX50W_N1 MP A2 power transmitter solution board delivers up to 50 W output using Infineon proprietary protocol and is also compatible with charging Qi 1.3.2 basic power profile (BPP) and extended power profile (EPP) receivers. This reference board operates in multiple modes by varying voltage, frequency and duty to regulate the output. Direct USB-PD/PPS-based control offers a single-stage topology with better efficiency in higher power charging mode. With fixed 20 V DC supply input, the control based on frequency and duty ensures meeting regulation and transient requirements of receiver output which is also 20 V, 2.5 A (50 W). The integrated gate drivers in WLC1150 combined with external OptiMOS™ power devices offer an efficient system that meets EMC requirements. The WLC1150 controller supports on-chip identification, which can be externally augmented with OPTIGA™ trust charge to support Qi authentication. The board supports firmware upgrades using USB-C or I2C interface along with the included dongle and the wireless charging configuration graphical user interface (GUI). There are additional options provided for firmware updates using serial wire debug (SWD) while using the ModusToolbox™ and programmer.

Features

  • 89% peak system efficiency

  • Active thermal management with fan
  • Adaptive foreign object detection (FOD)
  • Adjustable protection – OVP, OCP, OTP
  • Configuration utility tool with debug featureModusToolbox™ code examples

Typical applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Zmax(Ω)
Test Condition Zmax
IR(A)
RDC max.(mΩ)
L(mm)
W(mm)
H(mm)
Compliance
Size
L(µH)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.2 to 1 (mm²)
–
–
Rated Current10 A
–
Length7 mm
–
Height8.4 mm
–
–
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
Rated Current7 A
DC Resistance55 mΩ
Length53 mm
Width53 mm
Height4.5 mm
ComplianceQi - MP-A2 
Size53 x 53 x 4.5 mm 
Inductance10 µH
Self Resonant Frequency11 MHz
Q-Factor130 
Power Capability [1]150 W
–Check availability
SPECWE-PF SMT EMI Suppression Power Ferrite, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Maximum Impedance15000 Ω
Maximum Impedance15 MHz 
Rated Current4.5 A
DC Resistance30 mΩ
Length12 mm
Width12 mm
Height8 mm
–
Size1280 
–
–
–
–
–Check availability