IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLE9351 | Demoboard DEMO_IMR_MAINCTRL_V1

Robot main control demo board, used in Infineon Mobile Robot (IMR)

Overview

TopologyOther Topology
IC revision1.0

Description

Acting as the brain, the 5 V input voltage main control demo board is the central control unit of the robot, handling all necessary CAN communication. This includes communications such as motor speed to the inverters, and lighting effects to the sensor LED boards. In addition, the implemented SBUS interface is designed to be used with FrSky remote controls, enabling truly next level control of the robot.

Features

6x CAN nodes4x 2-channel 12bit ADC6 channel USIC (SPI, UART, I2C)Up to 2 MB flashUp to 352 kB RAMMCU with Arm® Cortex®-M4 at 144 MHz18 input channelsImplemented SBUS interfaceEthernetMAC, USB-OTG, SD/MMCData and IP Protection on Flash

Typical applications

  • Mobile robots (AGV, AMR)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability