IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLE9185 | Demoboard BLDC Shield TLE9185QX

Overview

TopologyMotor Drive
IC revision1

Description

This user guide describes the BLDC Shield with the TLE9185QX/TLE9185QX V33. This guide provides detailedinformation on the board’s content, layout, and use. The guide should be used in conjunction with theTLE9185QX/TLE9185QX V33 datasheet, which contains full technical details on the specification and operationof the device.

Typical applications

  • BLDC Shield

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, 1.7 mm, 350 g
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–Check availability