IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies XDP710 | Demoboard REF_600W_DRHSC_XDP

600 W, 48 V to 12 V regulated converter using XDP710 Hot-swap controller and XDPP1100 digital controller

Overview

TopologyOther Topology
Input voltage44-60 V
Output 112 V / 50 A
IC revision1.0

Description

The 600 W regulated DRHSC converter is capable of power conversion from 48 VDC to 12 VDC. The power conversion consist of two stages, the first stage is an unregulated ZVS switched capacitor converter, converting the 48 V input voltage down to 24 V voltage. followed by the regulated dual phase three level flying capacitor, converting the 24 V down to 12 V output voltage. It achieves 98.1% peak efficiency.

Features

Digital controlled converterPMBus™ and I2C communicationHot-swap provide the reliable softstartSource-down ZSC MOSFETsProgrammable Hot-swap controller

Typical applications

  • Infrastructure; Intermediate Bus Converter (IBC)
  • DC-DC power conversion for telecommunications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability