IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies XDPL8218 | Demoboard ER_1803_PL21_1804_055653

XDPL8218 40 W Reference Design with IPD80R900P7

Overview

TopologyFlyback Converter
Input voltage90-305 V
Output 154 V / 0.75 A
IC revision1.0

Description

This document is an engineering report of a reference design named REF-XDPL8218-U40W, which is based on Infineon’s XDPL8218 high power factor flyback controller and IPD80R900P7 MOSFET. This is a reference design for a 40 W front-stage high power factor flyback converter with secondary side regulated constant voltage output of 54 V, which can be used to supply a second-stage constant current converter for LED lighting application.

Features

  • Secondary Side Regulated (SSR) Constant Voltage (CV) output
  • Supports Universal input with 90 Vrms to 305 Vrms and DC input with 127 V to 432 V
  • High Power Factor(HPF) and low Total Harmonics Distortion (iTHD), across wide AC input voltage range (120 Vrms to 277 Vrms) and wide output load range (33% to 100% of full load)
  • High efficiency with Quasi-Resonant Mode with 1st valley switching (QRM1) operation at high output power
  • High efficiency with frequency controlled Discontinuous Conduction Mode (DCM) operation at medium output power
  • Low standby power typ. < 100 mW with Active Burst Mode (ABM)
  • Input overvoltage and undervoltage (Brown-in/Brown-out) protection
  • Power limitation during brown-out, to better protect primary components e.g. flyback MOSFET from overheating and magnetics from saturation.
  • Output LED power limitation and output undervoltage protection, under single fault condition where the second-stage constant current DC-DC converter MOSFET drain pin is shorted to source pin.
  • Output and Vcc overvoltage protection, under feedback open condition
  • Output short protection
  • Vcc undervoltage protection
  • Configurable parameters, e.g. brown-out power limitation slope, protection thresholds and reaction (autorestart/latch)
  • Low Bill Of Materials (BOM)

Typical applications

  • LED lighting

More information