Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4951-4980 of 14704 reference designs
Filter values
Infineon Technologies XDPP1100 | Demoboard REF_275W_HBCT_XDPP1100, Rev. 1.0
Full-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
Output
12 V / 23 A
Infineon Technologies XDPP1100 | Demoboard REF_600W_FBFB_XDPP1100, Rev. 1.0
Full-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
Output
12 V / 50 A
Infineon Technologies XDPP1100 | Demoboard EVAL_XDPP1100_Q024_DB, Rev. 1.2
Other Topology
Infineon Technologies XDPP1148-100B | Demoboard REF_IBC_1600W_GAN, Rev. 1.0
Buck Converter
|
V
in
36-60 V
|
Output
12 V / 134 A
Infineon Technologies XDPS21081 | Demoboard REF_XDPS21081_65W1, Rev. 1.1
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 3.25 A
Infineon Technologies XDPS2201 | Demoboard REF_XDPS2201_170W_BPA, Rev. 1.0
Other Topology
|
fsw
180 kHz
Infineon Technologies XDPS2201 | Demoboard DEMO_XDPS2201_65W1, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3.25 A
Infineon Technologies XDPS2221 | Demoboard REF_XDPS2221_140W1, Rev. 1.1
Power Factor Correction
|
V
in
90-264 V
|
fsw
0.05-0.06 kHz
|
Outputs
15 V / 5 A, 5 V / 3 A, 9 V / 5 A, 20 V / 5 A, 28 V / 5 A
Infineon Technologies XDPS2221 | Demoboard REF_140W_PFCHFB_PAG2S, Rev. A
Power Factor Correction
Infineon Technologies XDPS2222 | Demoboard EVAL_XDPS2222_240W1, Rev. 1.1
Power Factor Correction
|
V
in
90-264 V
|
Output
48 V / 5 A
Infineon Technologies XMC1300 | Demoboard UG_201511_PL30_002, Rev. 1.0
Other Topology
Infineon Technologies XMC1300, Rev. 1.4
Power Factor Correction
|
V
in
90-264 V
|
fsw
6350-6450 kHz
|
Outputs
397 V / 1.5 A, 395 V
Infineon Technologies XMC1302 | Demoboard EVAL_FAN_XMC_PFD7
Flyback Converter
|
V
in
90-265 V
Infineon Technologies XMC1302, Rev. 1.3
Other Topology
Infineon Technologies XMC13DPCC-A1, Rev. 1.31
Other Topology
Infineon Technologies XMC1404-F064X0200 AA | Demoboard DEMO_IMR_PWR_V1, Rev. 2.0
Other Topology
Infineon Technologies XMC4200, Rev. 1.2
Power Factor Correction
|
V
in
85-264 V
|
Output
395 V
Infineon Technologies XMC4200, Rev. 1.2
Other Topology
Infineon Technologies XMC4400 | Demoboard EVAL_3kW_54V_dual_phase_LLC, Rev. 1
Other Topology
Infineon Technologies XMC4400, Rev. 2.0
Other Topology
Infineon Technologies XMC4500, Rev. 2.0
Other Topology
Infineon Technologies XMC4700 | Demoboard DEMO_IMR_MAINCTRL_V1, Rev. 1.0
Other Topology
Infineon Technologies XMC7200 | Demoboard KIT_XMC7200_MC1, Rev. 002-40798
Other Topology
Infineon Technologies XMC7200 | Demoboard REF-10KW3LNPC2, Rev. 1.0
Other Topology
|
V
in
650-850 V
|
Output
400 V / 26.4 A
Infineon Technologies XMC7200/1ED3240MC12H | Demoboard REF-15KW2LBOOST, Rev. 1.1
Boost Converter
|
V
in
1000 V
|
Output
750 V / 20 A
Innovision Semiconductor Inc IS66066
Buck Converter
|
V
in
2.7-16 V
|
fsw
600-1000 kHz
|
Output
1.2 V / 12 A
Innovision Semiconductor Inc IS6607A
Buck Converter
|
V
in
3.5-16 V
|
fsw
600-1000 kHz
|
Output
20 A
Intel 10M50DAF484 | Demoboard 10M50DAF484I6G
Other Topology
Intel 10M50DAF484 | Demoboard MAX10FPGA, Rev. C
Other Topology
|
fsw
10000-810000 kHz
Intel 10M50DAF484C6GES, Rev. 0B
FPGA
previous
1
...
164
165
166
167
168
...
491
next
Cart
Your cart is empty.
Get samples and quotes