IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLE9954QS | Demoboard TLE9954QSW EVALKIT

The Evaluation Kit offers evaluation of all functions and peripherals of MOTIX™ TLE9954QSW40-33.

Overview

TopologyOther Topology
Input voltage5.5-29 V
IC revision2.0

Description

The TLE9954QSW EVALKIT enables easy evaluation of the TLE9954QSW40-33, which is pre-mounted on the PCB—no separate IC ordering required. The kit is ready to connect to a car supply or similar device and includes a debugger connector. With example software, it simplifies prototyping and testing, offering a user-friendly platform to explore motor control applications and unlock the full potential of the System-in-Package device.

Features

Sensorless- or sensor-based controlInterface for analog sensors (ADC)Interface for digital sensors (SPI)Onboard debugging interfaceCompatible with example softwareLIN transceiver with termination

Typical applications

  • Motor control (Water pump, oil pump, seat, fans)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
f(mm)
To
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Application
Interface Type
Type
Variant
Gender
Mount
IR(A)
Working Voltage(V (AC))
Packaging
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.5 mm, 3 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length4.5 mm
Drilling in Panel3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
MountSMT 
Rated Current3 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
Rated Current3 A
–
–
Pins5 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
Rated Current50 A
–
PackagingTape and Reel 
Width7 mm
Height3 mm
–
Inner ThreadM3 
Thread Length2.5 mm
Pins4 
–Check availability
SPECWP-THRSH REDCUBE THR with external thread, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Outer ThreadM3 
–
–
–
–
–
–
–
–
MountTHR 
Rated Current50 A
–
PackagingTape and Reel 
Width7 mm
Height8.5 mm
–
–
Thread Length5 mm
Pins4 
–Check availability
SPECWS-TASV SMT Washable Tact Switch 4.1 x 2.8 mm, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operation Force200 g
Electrical Life200000 Cycles
Actuator ColorBlack 
–
–
–
–
–
–
Rated Current0.05 A
–
PackagingTape and Reel 
–
Height1.9 mm
–
–
–
–
–Check availability