IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies TLF50281EL | Demoboard DEMOBOARD TLF50281EL

2.2 MHz Step-Down Regulator 500 mA low quiescent current

Overview

TopologyBuck Converter
Input voltage5-45 V
Output 15 V / 5 A
IC revision__

Description

DEMOBOARDTLF50281ELTOBO1 is an evaluation board for The TLF50281EL, which is a high frequency PWM step-down DC/DC converter with an integrated PMOS power switch, packaged in a small PG-SSOP-14 with exposed pad

Typical applications

  • EV traction inverter
  • Engine Management
  • On Board Charging
  • Infotainment
  • Automotive

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 14.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current14.6 A
Saturation Current @ 30%14.4 A
DC Resistance9.4 mΩ
DC Resistance10.1 mΩ
Self Resonant Frequency20 MHz
MountSMT 
Check availability