Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4861-4890 of 14704 reference designs
Filter values
Infineon Technologies IRMCF183 | Demoboard EVAL-M1-183M, Rev. 1.2
Other Topology
|
V
in
3.3 V
Infineon Technologies IRS2005S | Demoboard EVAL-PS-IRS200x-OM30118SB, Rev. 1.0
Other Topology
|
V
in
24-72 V
|
Output
3 A
Infineon Technologies IRS2007S | Demoboard EVAL-PS-IRS200x-OM30118SB, Rev. 1.0
Other Topology
|
V
in
24-72 V
|
Output
3 A
Infineon Technologies IRS2008S | Demoboard EVAL-PS-IRS200x-OM30118SB, Rev. 1.0
Other Topology
|
V
in
24-72 V
|
Output
3 A
Infineon Technologies IRS2011SPBF
Buck Converter
|
V
in
11-13 V
|
Output
3.3 V / 2 A
Infineon Technologies IRS20957S | Demoboard IRAUDAMP6-DB_TOLLGaN, Rev. 2
Other Topology
Infineon Technologies IRS20957S, Rev. 3
Half-Bridge Converter symmetrical isolated
|
fsw
800 kHz
Infineon Technologies IRS2461S | Demoboard REF_IRS2461S_5KW, Rev. 1.0
Class D Audio Amplifier
Infineon Technologies IRS2505L | Demoboard UG_201705_PL16_05, Rev. 1.2
Power Factor Correction
|
V
in
90-265 V
Infineon Technologies IRS2573
Buck Converter
|
V
in
185-265 V
|
fsw
160-240 kHz
Infineon Technologies IRS25752LPBF/CYPAP212A1-14SXI/CYPAS212A1-32LQXQ | Demoboard REF_65W_ACF_PAG2, Rev. A
Flyback Converter
|
V
in
85-265 V
|
Output
20 V / 3.25 A
Infineon Technologies IRS2982S | Demoboard IRXLED10, Rev. 1.0
Boost Converter
|
V
in
90-265 V
|
Output
200 V / 360 A
Infineon Technologies IRS2982S | Demoboard IRXLED06, Rev. 1.0
Flyback Converter
|
V
in
100-132 V
|
Output
48 V / 0.6 A
Infineon Technologies IRS2982S | Demoboard IRXLED04, Rev. 1.1
Flyback Converter
|
V
in
90-265 V
|
Output
55 V / 1 A
Infineon Technologies IRS2982S | Demoboard IRXPSU1, Rev. 1.3
Flyback Converter
|
V
in
90-265 V
|
Output
30 V / 0.8 A
Infineon Technologies IRS2982S | Demoboard DEMO_100W_24VDC_FB, Rev. 2.0
Power Factor Correction
|
V
in
90-265 V
|
fsw
60 kHz
|
Output
24 V / 4.2 A
Infineon Technologies IRSM005-301MH | Demoboard EVAL-M1-05F310R, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
37-72 V
Infineon Technologies IRSM005-800MH, Rev. 1.0
Motor Drive
|
V
in
6-30 V
|
Output
10.2 A
Infineon Technologies IRSM505-065 | Demoboard EVAL-M1-05-65D, Rev. 2.1
Other Topology
Infineon Technologies IRSM505-084 | Demoboard EVAL-M1-05-84D, Rev. 2.1
Other Topology
Infineon Technologies IRSM515-084D | Demoboard EVAL-M1-05-84D, Rev. 2.1
Other Topology
Infineon Technologies IRSM836-044MA | Demoboard EVAL-M1-36-44A, Rev. 1.0
Positive to Negative Converter
|
V
in
100-120 V
|
fsw
20 kHz
|
Output
0.75 A
Infineon Technologies IRSM836-045MA | Demoboard EVAL-M1-36-45A, Rev. 1.1
Other Topology
Infineon Technologies IRSM836-045MA | Demoboard EVAL-M1-36-45A, Rev. 1.2
Other Topology
Infineon Technologies IRSM836-084MA | Demoboard EVAL-M1-36-84A, Rev. 1.1
Other Topology
Infineon Technologies IRSM836-084MA | Demoboard EVAL-M1-36-84A, Rev. 1.2
Other Topology
Infineon Technologies IRXLED09 | Demoboard UG_201705_PL16_05, Rev. 1.2
Power Factor Correction
|
V
in
90-265 V
|
Outputs
200 V / 0.35 A, 105 V / 0.7 A
Infineon Technologies IRXPSU2, Rev. F
Other Topology
Infineon Technologies IRXPSU3, Rev. 5
Other Topology
Infineon Technologies iSSI30R11H | Demoboard EVAL-ISSI30R11H, Rev. 01
Other Topology
previous
1
...
161
162
163
164
165
...
491
next
Cart
Your cart is empty.
Get samples and quotes