Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
NXP
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(100)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(147)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(38)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(998)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(346)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(99)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(62)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(34)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
NXP
121-150 of 346 reference designs
Filter values
S32K344 | Demoboard MR-CANHUBK344, Rev. A2
FPGA
S32K344 | Demoboard S32K344MINI-EVB, Rev. C
Other Topology
|
V
in
2.97-5.5 V
|
Outputs
5.5 V / 0.03 A, 5.5 V / 0.03 A
S32K344EVB-Q172 | Demoboard S32K3X4EVB-Q172
Other Topology
S32K344EVB-Q257 | Demoboard S32K3X4EVB-Q257, Rev. A
Other Topology
S32K356 | Demoboard FRDM-A-S32K356, Rev. A
FPGA
|
V
in
1.1-20 V
S32K358 | Demoboard FRDM-A-S32K358, Rev. A
FPGA
|
V
in
1.1-20 V
S32K388 | Demoboard S32K388EVB-Q289, Rev. B
Other Topology
|
V
in
2.7-5.5 V
S32K389 | Demoboard S32K389EVB-Q437, Rev. C
Other Topology
|
V
in
2.7-5.5 V
|
Outputs
6 V / 0.03 A, 6 V / 0.03 A
S32K396 | Demoboard MCSPTR2AK396, Rev. 1.0
Motor Drive
|
V
in
8-40 V
|
fsw
90-190 kHz
|
Output
30 V / 5.2 A
S32K3X4 | Demoboard S32K3X4EVB-T172, Rev. B1
FPGA
S32M27 | Demoboard S32M27xEVB-L064, Rev. A
FPGA
S32V234 | Demoboard SBC-S32V234, Rev. 8
Other Topology
S32Z280 | Demoboard S32Z280-400EVB, Rev. A
Other Topology
|
V
in
0.8-12 V
S32Z280 | Demoboard S32Z280-594EVB, Rev. A
Other Topology
|
V
in
0.8-12 V
SC18IS606 | Demoboard SC18IS606-EVB, Rev. 1.0
Other Topology
SE050C2HQ1/Z01SDZ | Demoboard ICC-QMC-DB Digital Board
Other Topology
SJA1110 | Demoboard X-SJA1110-EVM, Rev. 1
Other Topology
SSL1523A, Rev. 1
Flyback Converter
|
V
in
100-254 V
|
fsw
10-200 kHz
|
Output
25 V
SSL2101, Rev. 4.1
Other Topology
SSL2101, Rev. 4.1
Buck-Boost Converter
|
V
in
207-253 V
|
Output
30 V / 0.13 A
SSL2101, Rev. 4.1
Flyback Converter
SSL2101, Rev. 4.1
Flyback Converter
|
V
in
108-132 V
|
Outputs
16 V / 0.46 A, 22 V / 0.33 A
SSL2101, Rev. 4.1
Flyback Converter
|
V
in
120 V
|
Output
40 V / 0.33 A
SSL2101, Rev. 4.1
Flyback Converter
|
V
in
120 V
|
Output
30 V / 0.5 A
SSL2101, Rev. 4.1
Flyback Converter
|
V
in
85-276 V
|
Output
23 V / 0.8 A
SSL2101, Rev. 4.1
Buck Converter
|
V
in
100-132 V
|
Output
30 V / 0.45 A
SSL2101, Rev. 4.1
Flyback Converter
|
V
in
230 V
|
Output
16.3 V / 0.41 A
SSL2101T, Rev. 4.1
Buck Converter
|
V
in
108-132 V
|
fsw
10-200 kHz
|
Output
22 V / 0.46 A
SSL2101T, Rev. 4.1
Buck Converter
|
V
in
230 V
|
fsw
10-200 kHz
|
Output
15.6 V / 0.42 A
SSL2101T, Rev. 4.1
Buck Converter
|
V
in
85-276 V
|
fsw
10-200 kHz
|
Output
23 V / 0.8 A
previous
1
...
3
4
5
6
7
...
12
next
Cart
Your cart is empty.
Get samples and quotes