IC manufacturers NXP

IC manufacturers (108)

NXP S32Z280 | Demoboard S32Z280-594EVB

High-Performance Real-Time Processors Evaluation Board

Overview

TopologyOther Topology
Input voltage0.8-12 V
IC revisionA

Description

The S32Z280-594EVB is an evaluation board for the S32Z2 family of safe and secure high-performance real-time processors. It provides a platform to accelerate the integration of diverse, real-time applications including safety processing and domain and zonal control.Based on a production-grade 16 nm S32Z280 processor in the 594 MAPBGA package that combines real-time and DSP/ML processing with hardware virtualization power management devices, multiple clock, boot, I/O and external memory options, GB Ethernet, CAN FD, UART and SPI interfaces, and JTAG/Aurora debug support.The S32Z280-594EVB is enabled with the GreenVIP vehicle integration platform software that integrates NXP standard and reference design software, along with open source and third-party software to support evaluation, development and rapid prototyping.The S32Z280-594EVB is a standalone development board. However, it can also be utilized with the S32X-MB for additional functionality and access to I/O and peripherals. Some of these additional peripherals include CAN FD, Ethernet, FlexRay, LIN and motor control.

Features

Interfaces1x 1Gbps Ethernet2x CAN-FD2x CAN-XL1x LIN1x SPI1x LPDDR4 Flash1x HyperFlash1x SDHC1x EEPROM2x Zipwire1x BMS Interface1x Aurora Trace1x JTAGInterface to S32X-MB I/O Extension Evaluation BoardPower+12 V power connectorInterfaces for individual external supplies

Typical applications

  • Automotive Zone Controller, Domain Controller, Hybrid Electric Vehicle (HEV) Applications

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
Application
Interface Type
Type
Variant
Gender
Pins
IR(A)
Working Voltage(V (AC))
Packaging
L(mm)
H(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.47 µH, 4.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Saturation Current @ 10%4.35 A
Saturation Current @ 30%7.4 A
DC Resistance23 mΩ
Self Resonant Frequency105 MHz
Performance Rated Current7.1 A
MountSMT 
Pins
Length3 mm
Height1.5 mm
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
MountTHT 
TypeStraight 
GenderPin Header 
Pins10 
Rated Current1 A
Working Voltage100 V (AC)
PackagingBox 
Length6.35 mm
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins
Rated Current3 A
Working Voltage30 V (AC)
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Check availability