Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
14551-14580 of 14698 reference designs
Filter values
uPI Semiconductor uP1966D
Buck Converter
|
V
in
12 V
|
Output
1 V / 25 A
Valens Semiconductor VA6000 | Demoboard BVA6-EVK2B-00-6000, Rev. A
HDBaseT
Valens Semiconductor VA6000 | Demoboard VA6_PCI1_MB, Rev. A2
HDBaseT
Valens Semiconductor VA6000 | Demoboard BVA6_D2H1_TR_6000, Rev. A2
HDBaseT
Valens Semiconductor VA6003 | Demoboard Infotainment Connectivity – VA6000
HDBaseT
Valens Semiconductor VA7031 | Demoboard BVA7-ARDS-00-7031, Rev. A
A-PHY
Valens Semiconductor VA7031 | Demoboard PVA7-ADPT-B0-AGR-LATC, Rev. A
A-PHY
Valens Semiconductor VA7031 | Demoboard BVA7-SUNN-00-7031-SNY, Rev. A
A-PHY
Valens Semiconductor VA7031 | Demoboard BVA7-EVK1-00-7031, Rev. A
A-PHY
Valens Semiconductor VA7031 | Demoboard BVA7-ADPT-00-CSI2-ON, Rev. A
A-PHY
Valens Semiconductor VA7031 | Demoboard BVA7-EVM1-B0-7031, Rev. A
A-PHY
Valens Semiconductor VA7031 | Demoboard BVA7-ADPT-00-CSI2-OVT, Rev. B
A-PHY
Valens Semiconductor VA7031 | Demoboard BVA7-ADPT-00-CSI2-SNY, Rev. B
A-PHY
Valens Semiconductor VA7031B0S2 | Demoboard BVA7-CAM1-31-EPM5, Rev. B0
A-PHY
Valens Semiconductor VA7042AB0S2, Rev. A00
A-PHY
Valens Semiconductor VA7044 | Demoboard BVA7-EVK1-00-7044, Rev. A
A-PHY
Valens Semiconductor VA7044 | Demoboard BVA7-ADPT-44-CSI2-SMA, Rev. A
A-PHY
Valens Semiconductor VA7044 | Demoboard BVA7-ADPT-00-CSI2-XVR, Rev. A
A-PHY
Valens Semiconductor VA7044 | Demoboard BVA7-EVM1-B0-7044, Rev. B0
A-PHY
Valens Semiconductor VA7044B0S2 | Demoboard BVA7-EVK1-00-EPM6, Rev. A01
A-PHY
Valens Semiconductor VS2310 | Demoboard BVS2-USBC-TX-2310_SVS2-USBC-TX-2310, Rev. A02
HDBaseT
Valens Semiconductor VS2310 | Demoboard VS2-CMP1-RX-2310, Rev. B2
HDBaseT
Valens Semiconductor VS2310RX | Demoboard BVS2 DSC1 RX 2310 NHDI POE, Rev. C
HDBaseT
Valens Semiconductor VS2310TX | Demoboard BVS2 DSC1 TX 2310 NHDI POE, Rev. C
HDBaseT
Valens Semiconductor VS3000 | Demoboard VS3-EVK2-00-3000-MD, Rev. A0
HDBaseT
Valens Semiconductor VS3000 | Demoboard VS3-EVK2, Rev. B0
HDBaseT
Valens Semiconductor VS3000 | Demoboard BVS3-EVK4-00-DHDI, Rev. B0
HDBaseT
Valens Semiconductor VS310R | Demoboard BVS3-EVK3-00-0310-B3, Rev. B3
HDBaseT
Valens Semiconductor VS6320 | Demoboard BVS6-EVK1-A0-6320-DEVICE, Rev. A1
HDBaseT
Valens Semiconductor VS6320 | Demoboard BVS63-USB3V-HS-PSE, Rev. A1
HDBaseT
previous
1
...
484
485
486
487
488
...
490
next
Cart
Your cart is empty.
Get samples and quotes