IC manufacturers Valens Semiconductor

IC manufacturers (108)

Valens Semiconductor VA6000 | Demoboard BVA6-EVK2B-00-6000

Automotive HDBT Chip VA6000

Overview

TopologyHDBaseT
IC revisionA

Typical applications

  • Automotive HDBaseT Connectivity

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
RDC typ.(mΩ)
VOP(V)
IR(A)
ISAT(A)
Size
Version
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
Winding Style
Number of windings
L1(µH)
Z(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.33 µH, 3.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Saturation Current @ 10%3.35 A
Saturation Current @ 30%6.2 A
Self Resonant Frequency215 MHz
Performance Rated Current3.25 A
–
–
–
–
–
–
–
DC Resistance65 mΩ
–
–
–
Size1610 
–
–
Length1.6 mm
–
Height1 mm
–
–
–
–
–
–
–
–
DC Resistance84 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 1 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
–
–
Self Resonant Frequency177 MHz
–
–
–
–
–
–
–
–
DC Resistance20 mΩ
–
Rated Current2.7 A
Saturation Current2.6 A
Size4818 
VersionSMT 
–
Length4.8 mm
–
Height1.8 mm
–
–
–
–
–
–
–
–
DC Resistance30 mΩ
–
–
Number of windings4.5 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 5.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%5.3 A
Saturation Current @ 30%11.5 A
Self Resonant Frequency55 MHz
Performance Rated Current10.1 A
–
–
–
–
–
–
–
DC Resistance12 mΩ
Operating Voltage80 V
Rated Current7.2 A
Saturation Current9 A
Size4020 
VersionSMT 
–
Length4 mm
–
Height2 mm
–
–
–
–
–
–
–
–
DC Resistance15 mΩ
–
Winding Stylebifilar 
Number of windings6 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-MAIA SMT Power Inductor, 1 µH, 1.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%1.7 A
Saturation Current @ 30%3.25 A
Self Resonant Frequency90 MHz
Performance Rated Current2.1 A
–
–
–
–
–
–
–
DC Resistance163 mΩ
–
–
–
Size2506 
VersionSMT 
–
Length2.5 mm
–
Height0.6 mm
–
–
–
–
–
–
–
–
DC Resistance196 mΩ
–
Winding Stylebifilar 
Number of windings7.5 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-PD SMT Power Inductor, 3.3 µH, 4.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Saturation Current @ 10%4.2 A
Saturation Current @ 30%5.1 A
Self Resonant Frequency61 MHz
Performance Rated Current4.9 A
–
–
–
–
–
–
–
DC Resistance24 mΩ
Operating Voltage120 V
–
–
Size7332 
VersionRobust 
–
Length7.3 mm
–
Height3.2 mm
–
–
–
–
–
–
–
–
DC Resistance30 mΩ
–
–
Number of windings8.5 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-SL5 HC SMT Common Mode Line Filter, 5 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5 µH
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current5 A
–
–
VersionSMT 
–
Length9.5 mm
–
Height5 mm
–
–
–
–
–
–
–
–
DC Resistance5.5 mΩ
–
Winding Stylesectional 
Number of windings2 
Inductance [1]5 µH
Impedance500 Ω
Rated Current5000 mA
DC Resistance [1]0.0055 Ω
Rated Voltage80 V
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, 350 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance350 µH
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length21.5 mm
–
Height13.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rate1000BASE-T 
PoEnon-PoE 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow/green-yellow/green 
PHY Chip Modevoltage 
MountTHT 
Shield TabsNo 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.6 A
–
Size0603 
VersionSMT 
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance300 mΩ
TypeWide Band 
–
Number of windings1 
–
–
Rated Current600 mA
DC Resistance [1]0.3 Ω
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.8 A
–
Size0603 
VersionSMT 
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz470 Ω
Maximum Impedance600 Ω
Maximum Impedance230 MHz 
Rated Current 21000 mA
DC Resistance200 mΩ
TypeHigh Current 
–
Number of windings1 
–
–
Rated Current1000 mA
DC Resistance [1]0.2 Ω
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
Vaporphase processnot specified 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Poles2 
Length6.08 mm
Vaporphase processnot specified 
–
Operation Force800 g
Electrical Life2000 Cycles
Actuator ColorWhite 
–
–
–
–
–
–
–
–
–
–
–
Rated Current25 mA
–
Rated Voltage24 V
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
Size0402 
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
Size0402 
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
Vaporphase processnot specified 
Height1.4 mm
Operation Force240 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability