IC manufacturers Valens Semiconductor

IC manufacturers (108)

Valens Semiconductor VA6000 | Demoboard VA6_PCI1_MB

Valens VA6000 Chipset

Overview

TopologyHDBaseT
IC revisionA2

Description

The Valens VA6000 integrated circuit (IC) tunnels high quality, multi-application data streams of USB 2.0, 100Mbps/1000Mbps Ethernet, audio and serial control signals over a cost effective, single unshielded twisted pair (UTP) cable, based on HDBaseT technology. The VA6000 offers increased flexibility to address specific applications and use cases.

Features

  • High bandwidth, symmetric channel
  • Specifically designed to handle harsh EMI and environmental interferences
  • Adaptive equalizer to compensate for cable aging, temperature changes, and physical and environmental impacts
  • Point-to-point and daisy-chaining topologies supported for increased flexibility in system design
  • Data transmission over inexpensive, low-weight infrastructure – single unshielded twisted pair (UTP)

Typical applications

  • video walls / in-flight passenger entertainment systems
  • interactive touch kiosks

More information

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L1(µH)
Z(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL5 HC SMT Common Mode Line Filter, sectional, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings2 
Inductance [1]5 µH
Impedance500 Ω
Rated Current5000 mA
DC Resistance [1]0.0055 Ω
Rated Voltage80 V
–Check availability