IC manufacturers Valens Semiconductor

IC manufacturers (107)

Valens Semiconductor VA7044B0S2 | Demoboard BVA7-EVK1-00-EPM6

Overview

TopologyA-PHY
IC revisionA01

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
RDC typ.(mΩ)
VOP(V)
Packaging
Qty.
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.33 µH, 8.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Saturation Current @ 10%8.1 A
Saturation Current @ 30%13.3 A
Self Resonant Frequency140 MHz
Performance Rated Current7.4 A
MountSMT 
DC Resistance19 mΩ
Packaging Unit1000 
Height1.2 mm
DC Resistance22.8 mΩ
Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 2.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%2.6 A
Saturation Current @ 30%5.3 A
Self Resonant Frequency80 MHz
Performance Rated Current3.55 A
MountSMT 
DC Resistance63 mΩ
Operating Voltage80 V
Packaging Unit3000 
Height1 mm
DC Resistance75 mΩ
Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 2.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Saturation Current @ 10%2.5 A
Saturation Current @ 30%4.7 A
Self Resonant Frequency60 MHz
Performance Rated Current3.05 A
MountSMT 
DC Resistance82 mΩ
Operating Voltage80 V
Packaging Unit3000 
Height1.2 mm
DC Resistance99 mΩ
Check availability
SPECWE-MAIA SMT Power Inductor, 2.2 µH, 4.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%4.6 A
Saturation Current @ 30%9.2 A
Self Resonant Frequency35 MHz
Performance Rated Current7.1 A
MountSMT 
DC Resistance22 mΩ
Packaging Unit700 
Height3 mm
DC Resistance26 mΩ
Check availability
SPECWE-MAIA SMT Power Inductor, 10 µH, 3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%3 A
Saturation Current @ 30%5.95 A
Self Resonant Frequency15 MHz
Performance Rated Current3.05 A
MountSMT 
DC Resistance100.8 mΩ
Packaging Unit700 
Height3 mm
DC Resistance110 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Packaging Unit10000 
Height0.5 mm
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance450 MHz 
Rated Current 21200 mA
DC Resistance90 mΩ
TypeHigh Current 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
PackagingTape and Reel 
Packaging Unit4000 
Height0.7 mm
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit4000 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWR-UMRF PCB Receptacle SMT with 3 Pads, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
PackagingTape and Reel 
Packaging Unit1300 
Check availability