IC manufacturers Valens Semiconductor

IC manufacturers (108)

Valens Semiconductor VS3000 | Demoboard BVS3-EVK4-00-DHDI

Overview

TopologyHDBaseT
IC revisionB0

Typical applications

  • HDBaseT / Professional Video-Audio / Interface-Extension category

More information

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λPeak V typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
λDom V typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
IV V typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
VF V typ.(V)
Chip Technology
2θ50% typ.(°)
f
Tol. f
Stability(ppm)
Cload(pF)
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
Q
RDC typ.(mΩ)
VOP(V)
ISAT(A)
Version
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(A)
Z @ 1 GHz(Ω)
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
Application
Technical Reference
VDC(V)
VBR(V)
PDiss(mW)
VClamp max.(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
USB
Mount
L(µH)
Tab
LED
PHY Chip Mode
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 3.55 A, 7.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%3.55 A
Saturation Current @ 30%7.1 A
Self Resonant Frequency26 MHz
Performance Rated Current5.15 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size4020 
–
–
–
–
Width4 mm
–
–
–
DC Resistance39.9 mΩ
Operating Voltage80 V
Saturation Current5.5 A
VersionSMT 
–
Length4 mm
–
Height2 mm
–
–
–
–
–
–
–
–
DC Resistance48 mΩ
–
Rated Current3.6 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
Inductance3.3 µH
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 4.15 A, 8.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%4.15 A
Saturation Current @ 30%8.2 A
Self Resonant Frequency24 MHz
Performance Rated Current5.1 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size4030 
–
–
–
–
Width4.3 mm
–
–
–
DC Resistance39.9 mΩ
Operating Voltage80 V
Saturation Current6.4 A
VersionSMT 
–
Length4.3 mm
–
Height3.1 mm
–
–
–
–
–
–
–
–
DC Resistance44 mΩ
–
Rated Current3.9 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
Inductance4.7 µH
–
–
–
–
–Check availability
SPECWE-MAIA SMT Power Inductor, 4.6 A, 9.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%4.6 A
Saturation Current @ 30%9.2 A
Self Resonant Frequency35 MHz
Performance Rated Current7.1 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size4030 
–
–
–
–
Width4 mm
–
–
–
DC Resistance22 mΩ
–
–
VersionSMT 
–
Length4 mm
–
Height3 mm
–
–
–
–
–
–
–
–
DC Resistance26 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
Inductance2.2 µH
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
VersionSMT 
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz470 Ω
Maximum Impedance600 Ω
Maximum Impedance230 MHz 
Rated Current 21000 mA
DC Resistance200 mΩ
TypeHigh Current 
Rated Current0.8 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Pad Dimension0.3 mm
–
–
DC Resistance8.5 mΩ
–
–
VersionSMT 
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz60 Ω
Maximum Impedance99 Ω
Maximum Impedance458 MHz 
Rated Current 25100 mA
DC Resistance15 mΩ
TypeHigh Current 
Rated Current5.1 A
Impedance @ 1 GHz74 Ω
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Pad Dimension0.3 mm
–
–
DC Resistance14.5 mΩ
–
–
VersionSMT 
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz110 Ω
Maximum Impedance135 Ω
Maximum Impedance226 MHz 
Rated Current 24100 mA
DC Resistance20 mΩ
TypeHigh Current 
Rated Current4.1 A
Impedance @ 1 GHz48 Ω
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – High Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Forward Voltage [typ.]0.8 V
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeSC70-6L 
–
–
–
–
Width2.2 mm
–
–
–
–
–
–
–
–
Length2 mm
–
Height1 mm
–
–
–
–
–
–
–
–
–
–
–
–
Channels4+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
Channel (Reverse) Leakage Current [max.]1 µA
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]1.2 pF
(Reverse) Peak Pulse Current6 A
Channel ESD Clamping Voltage [typ.]12.5 V
ESD Contact Discharge Capability12 kV
ApplicationEthernet, USB 1.0 -2.0 Double Port 
–
DC Operating Voltage6 V
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
–
–
–
–
–
–
–
–
Luminous Intensity [typ.]40 mcd
–
–
–
–
Forward Voltage [typ.]2 V
–
–
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance33 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceNP00402330J050DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceNP00402470J050DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceNP00402101J050DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0402104K016DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0402221K050DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0402103K050DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
–
Dissipation Factor15 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX5R0402105M6R3DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Length2 mm
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0805105K050DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Length3.2 mm
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R1206104K050DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage24 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeDO-214AC 
–
–
–
–
Width2.67 mm
–
–
–
–
–
–
–
–
Length4.24 mm
–
Height2.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
PolarityBidirectional 
–
–
(Reverse) Breakdown Voltage [min.]17.6 V
–
(Reverse) Peak Pulse Current16.4 A
–
–
–
Technical ReferenceSMAJ15CA 
DC Operating Voltage15 V
(Reverse) Breakdown Voltage17.6 V
Power Dissipation400000 mW
Clamping Voltage [max.]24.4 V
–
–
–
–
Operating Temperature -65 °C up to +150 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
Vaporphase processnot specified 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SBSW SMT Bi-color Side View Waterclear, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Emitting ColorRed & Bright Green 
–
–
–
Peak Wavelength (Red) [typ.]632 nm
Peak Wavelength (Bright Green) [typ.]573 nm
–
–
Dominant Wavelength (Red) [typ.]624 nm
Dominant Wavelength (Bright Green) [typ.]571 nm
–
–
–
Luminous Intensity (Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]30 mcd
–
–
–
Forward Voltage (Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2.1 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
Size2014 
–
–
–
–
Width1.5 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
Length3.2 mm
–
Height1 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWL-SFSW SMT Full-color Side View Waterclear, –, –
Simu­lation–
Availability
–
Downloads31 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Emitting ColorRed & Green & Blue 
–
Peak Wavelength (Blue) [typ.]460 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]632 nm
–
Dominant Wavelength (Blue) [typ.]465 nm
Dominant Wavelength (Green) [typ.]523 nm
Dominant Wavelength (Red) [typ.]622 nm
–
–
Luminous Intensity (Blue) [typ.]140 mcd
Luminous Intensity (Green) [typ.]850 mcd
Luminous Intensity (Red) [typ.]450 mcd
–
–
Forward Voltage (Blue) [typ.]3 V
Forward Voltage (Green) [typ.]2.8 V
Forward Voltage (Red) [typ.]2 V
–
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
Size1204 
–
–
–
–
Width1.5 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
Length3.2 mm
–
Height1 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage250 V (DC)
Size0603 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0603103K250DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
Length3.2 mm
–
Height1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R1206102KB00DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width16 mm
–
–
–
–
–
–
VersionSMT 
–
Length22 mm
–
Height11 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rate10/100BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage2250 V (RMS)
USBNo 
MountSMT 
–
Tab PositionUp 
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
Shield TabsYes 
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width16 mm
–
–
–
–
–
–
–
–
Length22 mm
–
Height11 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage2250 V (RMS)
USBNo 
MountSMT 
–
Tab PositionUp 
LED (Left-Right)yellow-green 
PHY Chip Modecurrent 
Shield TabsYes 
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0603104K100DFCT10000 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Frequency25 MHz
Frequency±20ppm 
Stability50 ppm
Load Capacitance18 pF
–
–
–
SizeCFPX-180 
–
–
–
–
Width2.5 mm
–
–
–
–
–
–
–
–
Length3.2 mm
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationProcessor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express 
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Self Resonant Frequency50.5 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1260 
–
–
–
–
Width12 mm
–
–
–
DC Resistance5 mΩ
Operating Voltage120 V
Saturation Current20 A
VersionPerformance 
–
Length12 mm
–
Height6 mm
–
–
–
–
–
–
–
–
DC Resistance7 mΩ
–
Rated Current11.5 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
MountSMT 
Inductance1.5 µH
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
Vaporphase processnot specified 
Height1.4 mm
Operation Force240 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width12 mm
–
–
–
–
–
–
–
–
Length13.72 mm
–
Height6.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rateHD BaseT 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage1500 V (RMS)
–
MountSMT 
Inductance200 µH
–
–
–
–
–Check availability