IC manufacturers Valens Semiconductor

IC manufacturers (107)

Valens Semiconductor VA6000 | Demoboard BVA6_D2H1_TR_6000

Valens VA6000 Chipset

Overview

TopologyHDBaseT
IC revisionA2

Description

The Valens VA6000 integrated circuit (IC) tunnels high quality, multi-application data streams of USB 2.0, 100Mbps/1000Mbps Ethernet, audio and serial control signals over a cost effective, single unshielded twisted pair (UTP) cable, based on HDBaseT technology. The VA6000 offers increased flexibility to address specific applications and use cases.

Features

  • High bandwidth, symmetric channel
  • Specifically designed to handle harsh EMI and environmental interferences
  • Adaptive equalizer to compensate for cable aging, temperature changes, and physical and environmental impacts
  • Point-to-point and daisy-chaining topologies supported for increased flexibility in system design
  • Data transmission over inexpensive, low-weight infrastructure – single unshielded twisted pair (UTP)

Typical applications

  • audiovisual applications / video walls / in-flight passenger entertainment systems
  • interactive touch kiosks

More information

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 22 µH, 1.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current1.3 A
Saturation Current @ 10%1.45 A
Saturation Current @ 30%2.35 A
DC Resistance500 mΩ
Self Resonant Frequency14 MHz
MountSMT 
Check availability