Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
14521-14550 of 14698 reference designs
Filter values
Transphorm TPH3202PS | Demoboard TDAIO250P200, Rev. evk005.1
Power Factor Correction
|
V
in
90-265 V
|
fsw
170-471 kHz
|
Output
12 V / 20 A
Transphorm TPH3202PS | Demoboard TDAIO250P200, Rev. evk005.1
LLC Resonant Converter
|
V
in
90-265 V
|
fsw
170-471 kHz
|
Output
12 V / 20 A
Transphorm TPH3205WS | Demoboard TDPS2800E2C1, Rev. 1.1
Power Factor Correction
|
V
in
85-260 V
|
Output
390 V
Transphorm TPH3205WS | Demoboard TDTTP4000W066, Rev. 2
Power Factor Correction
|
V
in
85-265 V
|
Output
387 V
Transphorm TPH3206PSB | Demoboard TDINV 3 000 W 0 5 0, Rev. 2.0
Power Factor Correction
|
V
in
0-400 V
|
Output
1000 V
Transphorm TPH3212PS | Demoboard TDTTP25 00P100 - KIT, Rev. 1
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V
TransSIP X5165-PFM, Rev. 1.0
Other Topology
TransSIP XL-3025, Rev. 1.0
Other Topology
Union UM1351S
Buck Converter
|
V
in
6-35 V
|
Output
0.7 A
Union UM1351S, Rev. 04
Buck Converter
|
V
in
6-35 V
|
Output
0.7 A
Union UM1351Y
Buck Converter
|
V
in
6-35 V
|
Output
0.7 A
Union UM1360S
Buck Converter
|
V
in
6-35 V
|
Output
1 A
Union UM1360S
Buck Converter
|
V
in
6-35 V
|
Output
1 A
Union UM1360S
Buck Converter
|
V
in
6-35 V
|
Output
1 A
Union UM1360S
Buck Converter
|
V
in
6-35 V
|
Output
1 A
Union UM1360Y
Buck Converter
|
V
in
6-35 V
|
Output
1 A
Union UM1360Y
Buck Converter
|
V
in
6-35 V
|
Output
1 A
Union UM1360Y
Buck Converter
|
V
in
6-35 V
|
Output
1 A
Union UM1360Y
Buck Converter
|
V
in
6-35 V
|
Output
1 A
Union UM1360Y, Rev. 05
Buck Converter
|
V
in
6-40 V
|
fsw
1000 kHz
|
Output
1 A
Union UM3429, Rev. 03
Boost Converter
|
V
in
0.5-5 V
|
fsw
800-1200 kHz
|
Output
5 V / 1 A
Union UM3429S, Rev. 05
Boost Converter
|
V
in
3.6 V
|
Output
5 V / 1 A
Union UM3430ADA, Rev. 01
Boost Converter
|
V
in
2.5-5.5 V
|
fsw
800-1200 kHz
|
Output
2.3 V / 1 A
Union UM3430ADA, Rev. 02
Boost Converter
|
V
in
3.6 V
|
fsw
800-1200 kHz
|
Output
5 V / 1 A
Union UM3430AS, Rev. 01
Boost Converter
|
V
in
2.5-5.5 V
|
fsw
800-1200 kHz
|
Output
2.3 V / 1 A
Union UM3430AS, Rev. 02
Boost Converter
|
V
in
3.6 V
|
Output
5 V / 1 A
Union UM3510, Rev. 02
Buck Converter
|
V
in
2.5-6 V
|
fsw
1950-2550 kHz
|
Output
1.8 V / 1 A
Union UM3510DA, Rev. 02
Buck Converter
|
V
in
2.5-6 V
|
fsw
1950-2550 kHz
|
Output
1.8 V / 1 A
Union UM3510S, Rev. 02
Buck Converter
|
V
in
2.5-6 V
|
fsw
1950-2550 kHz
|
Output
1.8 V / 1 A
uPI Semiconductor uP1964
Buck Converter
|
V
in
13 V
previous
1
...
483
484
485
486
487
...
490
next
Cart
Your cart is empty.
Get samples and quotes