IC manufacturers Valens Semiconductor

IC manufacturers (107)

Valens Semiconductor VA7031 | Demoboard BVA7-EVK1-00-7031

Overview

TopologyA-PHY
IC revisionA

Description

Valens’ asymmetric automotive chipsets are the first to implement the MIPI A-PHY standard, delivering high-speed connectivity with the most resilient physical layer (PHY) for error-free links and unprecedented EMC/EMI immunity over a 15m/50ft wire, and addressing the needs of long-reach sensor connectivity and ADAS applications.The VA7000 family is a standard solution optimized for asymmetric links with reduced software stack and no need for bridge integrated circuits (ICs). With near-zero latency, the VA7000 family supports time-sensitive, high-throughput traffic, and is optimized for remote connectivity of CSI-2-based image sensors, RADARs, LiDARs, and cameras, simplifying in-vehicle architecture and reducing total system costs.VA7031 is the Sensor side.

Typical applications

  • MIPI A-PHY

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Application
Interface Type
Variant
Gender
Pins
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(mA)
Z @ 1 GHz(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 4.7 µH, 3.05 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Saturation Current @ 10%3.05 A
Saturation Current @ 30%5.75 A
Self Resonant Frequency22 MHz
Performance Rated Current4 A
MountSMT 
Packaging Unit1000 
Pins
Length4.1 mm
Height2.1 mm
DC Resistance76 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Packaging Unit10000 
Length1 mm
Height0.5 mm
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance450 MHz 
Rated Current 21200 mA
DC Resistance90 mΩ
TypeHigh Current 
Rated Current900 mA
Impedance @ 1 GHz167 Ω
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Packaging Unit4000 
Length1.6 mm
Height0.8 mm
Impedance @ 100 MHz60 Ω
Maximum Impedance99 Ω
Maximum Impedance458 MHz 
Rated Current 25100 mA
DC Resistance15 mΩ
TypeHigh Current 
Rated Current5100 mA
Impedance @ 1 GHz74 Ω
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins
Working Voltage30 V (AC)
TypeHorizontal 
Rated Current3000 mA
Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit800 
Poles
Length16.18 mm
Vaporphase processnot specified 
Operation Force600 g
Electrical Life2000 Cycles
Actuator ColorWhite 
WashableNo 
Rated Current25 mA
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit2000 
Pins
Poles
Length6.25 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit600 
Length5 mm
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit500 
Length6 mm
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit4000 
Vaporphase processnot specified 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Rated Current50 mA
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Length1 mm
Height0.25 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Length1 mm
Height0.25 mm
Check availability