IC manufacturers Valens Semiconductor

IC manufacturers (107)

Valens Semiconductor VA7031 | Demoboard BVA7-EVM1-B0-7031

Serializer for input and extension of a CSI-2 channel over MIPI A-PHY

Overview

TopologyA-PHY
IC revisionA

Typical applications

  • MIPI A-PHY

More information

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Packaging
Qty.
Ti
Ø OD(mm)
Ø ID(mm)
Application
Interface Type
Variant
Gender
Pins
Working Voltage(V (AC))
Operating Temperature
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
IR(mA)
Z @ 1 GHz(Ω)
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(W)
VClamp max.(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.33 µH, 3.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Saturation Current @ 10%3.35 A
Saturation Current @ 30%6.2 A
Self Resonant Frequency215 MHz
Performance Rated Current3.25 A
MountSMT 
Operating Temperature -40 °C up to +125 °C
Length1.6 mm
Height1 mm
DC Resistance84 mΩ
Check availability
SPECWE-MAIA SMT Power Inductor, 1 µH, 2.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%2.25 A
Saturation Current @ 30%4.25 A
Self Resonant Frequency111 MHz
Performance Rated Current2.2 A
MountSMT 
Operating Temperature -40 °C up to +125 °C
Length1.6 mm
Height1 mm
DC Resistance159 mΩ
Check availability
SPECWE-MAIA SMT Power Inductor, 1.5 µH, 2.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Saturation Current @ 10%2.5 A
Saturation Current @ 30%4.7 A
Self Resonant Frequency60 MHz
Performance Rated Current3.05 A
MountSMT 
Packaging Unit3000 
Pins
Operating Temperature -40 °C up to +125 °C
Length2.5 mm
Height1.2 mm
DC Resistance99 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Packaging Unit10000 
Operating Temperature -55 °C up to +125 °C
Length1 mm
Height0.5 mm
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance450 MHz 
Rated Current 21200 mA
DC Resistance90 mΩ
TypeHigh Current 
Rated Current900 mA
Impedance @ 1 GHz167 Ω
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Packaging Unit4000 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Height0.8 mm
Impedance @ 100 MHz60 Ω
Maximum Impedance99 Ω
Maximum Impedance458 MHz 
Rated Current 25100 mA
DC Resistance15 mΩ
TypeHigh Current 
Rated Current5100 mA
Impedance @ 1 GHz74 Ω
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +85 °C
TypeHorizontal 
Rated Current3000 mA
Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit800 
Operating Temperature -40 °C up to +85 °C
Poles
Length16.18 mm
Vaporphase processnot specified 
Operation Force600 g
Electrical Life2000 Cycles
Actuator ColorWhite 
WashableNo 
Rated Current25 mA
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit2000 
Pins
Operating Temperature -40 °C up to +85 °C
Poles
Length6.25 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Packaging Unit1000 
Operating Temperature -65 °C up to +150 °C
Length4.24 mm
Height2.25 mm
Technical ReferenceSMAJ15CA 
DC Operating Voltage15 V
(Reverse) Breakdown Voltage17.6 V
(Reverse) Peak Pulse Current16.4 A
Power Dissipation400 W
Clamping Voltage [max.]24.4 V
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit600 
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
Operating Temperature -55 °C up to +150 °C
Length5 mm
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit500 
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
Operating Temperature -55 °C up to +150 °C
Length6 mm
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit4000 
Operating Temperature -40 °C up to +85 °C
Vaporphase processnot specified 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Rated Current50 mA
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
PackagingBag 
GenderPin Header 
Pins10 
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Length25.4 mm
TypeStraight 
Rated Current3000 mA
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Operating Temperature -40 °C up to +85 °C
Length1 mm
Height0.25 mm
Power Dissipation0.048 W
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Operating Temperature -40 °C up to +85 °C
Length1 mm
Height0.25 mm
Power Dissipation0.048 W
Check availability
SPECWR-UMRF PCB Receptacle SMT with 3 Pads, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
PackagingTape and Reel 
Packaging Unit1300 
GenderJack 
Operating Temperature -40 °C up to +90 °C
Check availability