IC manufacturers Valens Semiconductor

IC manufacturers (107)

Valens Semiconductor VA6003 | Demoboard Infotainment Connectivity – VA6000

iMOTION™ Modular Application Design Kit

Overview

TopologyHDBaseT

Description

The Valens VA6000 chipset family is the premier connectivity solution designed for feature-rich infotainment, telematics, and backbone data applications. The chipsets offer high-speed, symmetric, long-distance connectivity over a single UTP cable.

Typical applications

  • Infotainment

More information

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak R typ.(nm)
λPeak V typ.(nm)
λDom R typ.(nm)
λDom V typ.(nm)
IV typ.(mcd)
IV R typ.(mcd)
IV V typ.(mcd)
VF typ.(V)
VF R typ.(V)
VF V typ.(V)
Chip Technology
50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
Data rate
PoE
Ports
Tab
Improved CMRR
LED
PHY Chip Mode
USB
Shield Tabs
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
RDC typ.(mΩ)
VOP(V)
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 3.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%3.2 A
Saturation Current @ 30%6.3 A
Self Resonant Frequency85 MHz
Performance Rated Current4.05 A
MountSMT 
Operating Temperature -40 °C up to +125 °C
Size2512 
Width2 mm
DC Resistance49 mΩ
Operating Voltage80 V
Length2.5 mm
Height1.2 mm
DC Resistance60 mΩ
Check availability
SPECWE-MAIA SMT Power Inductor, 8.2 µH, 3.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Saturation Current @ 10%3.35 A
Saturation Current @ 30%6.8 A
Self Resonant Frequency17 MHz
Performance Rated Current3.45 A
MountSMT 
Operating Temperature -40 °C up to +125 °C
Size4030 
Width4 mm
DC Resistance81 mΩ
Length4 mm
Height3 mm
DC Resistance86 mΩ
Check availability
SPECWE-MAIA SMT Power Inductor, 10 µH, 3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%3 A
Saturation Current @ 30%5.95 A
Self Resonant Frequency15 MHz
Performance Rated Current3.05 A
MountSMT 
Operating Temperature -40 °C up to +125 °C
Size4030 
Width4 mm
DC Resistance100.8 mΩ
Length4 mm
Height3 mm
DC Resistance110 mΩ
Check availability
SPECWE-RJ45 LAN Through Hole Reflow, 350 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance350 µH
MountTHR 
Operating Temperature -40 °C up to +85 °C
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionUp 
Improved Common Mode RejectionNo 
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
USBNo 
Shield TabsNo 
Width16 mm
Length21.5 mm
Height13.6 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Operating Temperature -55 °C up to +125 °C
Size0603 
Width0.8 mm
Pad Dimension0.3 mm
Length1.6 mm
Height0.8 mm
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance300 mΩ
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Operating Temperature -55 °C up to +125 °C
Size0603 
Width0.8 mm
Pad Dimension0.3 mm
Length1.6 mm
Height0.8 mm
Impedance @ 100 MHz470 Ω
Maximum Impedance600 Ω
Maximum Impedance230 MHz 
Rated Current 21000 mA
DC Resistance200 mΩ
TypeHigh Current 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Size0603 
Width0.8 mm
PackagingTape and Reel 
Length1.6 mm
Height0.7 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Length2 mm
Height1.25 mm
Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage24 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Poles
Length6.02 mm
Vaporphase processnot specified 
Operation Force600 g
Electrical Life2000 Cycles
Actuator ColorWhite 
WashableNo 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Vaporphase processnot specified 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Check availability
SPECWL-SBSW SMT Bi-color Side View Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Emitting ColorRed & Bright Green 
Peak Wavelength (Red) [typ.]632 nm
Peak Wavelength (Bright Green) [typ.]573 nm
Dominant Wavelength (Red) [typ.]624 nm
Dominant Wavelength (Bright Green) [typ.]571 nm
Luminous Intensity (Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]30 mcd
Forward Voltage (Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2.1 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Operating Temperature -40 °C up to +85 °C
Size2014 
Width1.5 mm
PackagingTape and Reel 
Length3.2 mm
Height1 mm
Check availability
SPECWS-DITU Compact THT Right Angled with Raised Actuator 2.54 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage24 V (DC)
Insulation Resistance100 MΩ
PackagingTube 
Poles
Length6.08 mm
Vaporphase processnot specified 
Operation Force800 g
Electrical Life2000 Cycles
Actuator ColorWhite 
Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
ApplicationProcessor, CAN, Bluetooth 
Frequency16 MHz
Frequency±30ppm 
Stability50 ppm
Load Capacitance12 pF
Operating Temperature -40 °C up to +125 °C
SizeCFPX-180 
Width2.5 mm
Length3.2 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0805 
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Length2 mm
Height1.25 mm
Check availability