IC manufacturers Valens Semiconductor

IC manufacturers (108)

Valens Semiconductor VA7044 | Demoboard BVA7-ADPT-44-CSI2-SMA

Overview

TopologyA-PHY
IC revisionA

Typical applications

  • MIPI A-PHY Deserializer

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Class
Ingress Protection Code
Mount
Center Contact
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
MountSMT 
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
MountSMT 
Center ContactØ 1.27 
Operating Temperature -65 °C up to +165 °C
–Check availability