IC manufacturers Valens Semiconductor

IC manufacturers (108)

Valens Semiconductor VA7042AB0S2

Overview

TopologyA-PHY
IC revisionA00

Typical applications

  • MIPI A-PHY

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IRP,40K(A)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
RDC typ.(mΩ)
VOP(V)
Packaging
Qty.
Ti
Ø OD(mm)
Ø ID(mm)
Application
Interface Type
Variant
Gender
Pins
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(A)
RDC max.(mΩ)
Type
IR(A)
Z @ 1 GHz(Ω)
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
L1(µH)
L2(µH)
IR(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.68 µH, 5.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Saturation Current @ 10%5.8 A
Saturation Current @ 30%12.7 A
Performance Rated Current13.15 A
MountSMT 
–
–
–
–
–
–
–
DC Resistance7.5 mΩ
–
–
Packaging Unit1000 
–
–
–
–
–
–
–
Pins2 
–
–
Length4.1 mm
–
Height2.1 mm
–
–
–
–
–
–
–
–
DC Resistance9 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Self Resonant Frequency75 MHz
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Saturation Current @ 10%2.5 A
Saturation Current @ 30%4.7 A
Performance Rated Current3.05 A
MountSMT 
–
–
–
–
–
–
–
DC Resistance82 mΩ
Operating Voltage80 V
–
Packaging Unit3000 
–
–
–
–
–
–
–
Pins2 
–
–
Length2.5 mm
–
Height1.2 mm
–
–
–
–
–
–
–
–
DC Resistance99 mΩ
–
Rated Current2.2 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Self Resonant Frequency60 MHz
–Check availability
SPECWE-MAIA SMT Power Inductor, 2.2 µH, 4.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%4.6 A
Saturation Current @ 30%9.2 A
Performance Rated Current7.1 A
MountSMT 
–
–
–
–
–
–
–
DC Resistance22 mΩ
–
–
Packaging Unit700 
–
–
–
–
–
–
–
–
–
–
Length4 mm
–
Height3 mm
–
–
–
–
–
–
–
–
DC Resistance26 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Self Resonant Frequency35 MHz
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, 2.4 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.4 µH
–
–
–
–
–
–
–
–
–
–
–
–
Operating Voltage80 V
–
Packaging Unit500 
–
–
–
–
–
–
–
–
–
–
Length12.5 mm
–
Height8.5 mm
–
–
–
–
–
–
–
Rated Current 27.8 A
DC Resistance18 mΩ
TypeCrossed 
Rated Current7.8 A
–
–
–
–
–
–
–
Inductance 12.4 µH
Inductance 22.4 µH
Rated Current7.8 A
Saturation Current15 A
DC Resistance 10.014 Ω
DC Resistance 20.014 Ω
DC Resistance 10.018 Ω
DC Resistance 20.018 Ω
Self Resonant Frequency40 MHz
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance400 MHz 
Rated Current 22 A
DC Resistance50 mΩ
TypeHigh Current 
Rated Current1.5 A
Impedance @ 1 GHz146 Ω
–
–
–
–
–
–
–
–
Rated Current1.5 A
–
–
–
–
–
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
DC Resistance8.5 mΩ
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz60 Ω
Maximum Impedance99 Ω
Maximum Impedance458 MHz 
Rated Current 25.1 A
DC Resistance15 mΩ
TypeHigh Current 
Rated Current5.1 A
Impedance @ 1 GHz74 Ω
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
PackagingTape and Reel 
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
PackagingTape and Reel 
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
Working Voltage30 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit800 
–
–
–
–
–
–
–
–
–
Poles2 
Length6.02 mm
Vaporphase processnot specified 
–
Operation Force600 g
Electrical Life2000 Cycles
Actuator ColorWhite 
WashableNo 
–
–
–
–
–
–
Rated Current0.025 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit2000 
–
–
–
–
–
–
–
Pins4 
–
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit650 
Inner ThreadM3 
Outer Diameter6 mm
Inner Diameter4.2 mm
–
–
–
–
–
–
–
Length5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
–
–
–
–
–
–
–
Length4.24 mm
–
Height2.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceSMAJ15CA 
DC Operating Voltage15 V
(Reverse) Breakdown Voltage17.6 V
(Reverse) Peak Pulse Current16.4 A
Power Dissipation400000 mW
Clamping Voltage [max.]24.4 V
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit600 
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
–
–
–
–
–
–
–
Length4.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit500 
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
–
–
–
–
–
–
–
Length6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–
Vaporphase processnot specified 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-UMRF PCB Receptacle SMT with 3 Pads, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Packaging Unit1300 
–
–
–
–
–
–
GenderJack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability