IC manufacturers Valens Semiconductor

IC manufacturers (107)

Valens Semiconductor VS2310 | Demoboard BVS2-USBC-TX-2310_SVS2-USBC-TX-2310

Overview

TopologyHDBaseT
IC revisionA02

Description

Valens Colligo is the second generation of HDBaseT chipsets (Spec 2.0), supporting the transmission of ultra-HD video & audio, Ethernet, controls, USB 2.0, and power, over either a LAN cable or fiber cable, with near-zero latency. The family enables point-to-point, daisy-chaining, and multistreaming.The introduction of long-distance USB transmission supports a myriad of interactive applications.Fully featured IC converging all interfaces (audio-video, USB, Ethernet, controls, power)Link up to 100m/328ftSupports uncompressed resolutions up to 4K@60Hz 4:2:0

Typical applications

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 3.3 pF, ±0.5pF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor466 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability