IC manufacturers Valens Semiconductor

IC manufacturers (108)

Valens Semiconductor VA7031 | Demoboard BVA7-ADPT-00-CSI2-OVT

Overview

TopologyA-PHY
IC revisionB

Description

VA7031 is a serializer for input and extension of a CSI-2 channel over MIPI A-PHY, for up to 15m/50ftSupport for bandwidth of 2-8Gbps, with up to four inline connectorsSupport for up to 16 CSI-2 virtual channels on the CSI-2 link.This board is an OVT Sensor adaptor

Typical applications

  • MIPI A-PHY Serializer

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Stability(ppm)
Operating Temperature
Output Logic
VSupply
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
MountSMT 
Length1 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
MountSMT 
Length1 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
–
–
–
–
Packaging Unit4000 
Impedance @ 100 MHz470 Ω
Maximum Impedance600 Ω
Maximum Impedance230 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Inductance2.2 µH
Performance Rated Current3.6 A
Saturation Current @ 30%5.55 A
DC Resistance67 mΩ
Self Resonant Frequency42 MHz
Operating Voltage80 V
MountSMT 
Length3 mm
–
–
–
–
Packaging Unit1000 
–
–
–
–
DC Resistance0.08 Ω
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–
–
–
–
–
–
–Check availability
SPECWE-SPXO Simple Packaged Quartz Oscillator, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, Bluetooth 
Frequency24 MHz
Stability25 ppm
Operating Temperature -20 °C up to +70 °C
Output LogicCMOS 
Supply Voltage1.8 V 
–
–
–
–
–
–
MountSMT 
Length2 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability