Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
14071-14100 of 14698 reference designs
Filter values
Texas Instruments UCC28056, Rev. A
LLC Resonant Converter
Texas Instruments UCC28056, Rev. C
Power Factor Correction
|
V
in
85-265 V
Texas Instruments UCC28056 | Demoboard TIDA-01557, Rev. E1
Power Factor Correction
|
V
in
85-265 V
|
Output
12 V / 16.5 A
Texas Instruments UCC28056/UCC256301 | Demoboard TIDA-010038
LLC Resonant Converter
|
V
in
340-410 V
|
Output
24 V / 6.25 A
Texas Instruments UCC28056B | Demoboard PFCLLCSREVM034
Power Factor Correction
|
V
in
90-264 V
|
Output
12 V / 14 A
Texas Instruments UCC28056DBV | Demoboard PMP22087, Rev. A
Power Factor Correction
|
V
in
90-264 V
|
Output
24 V / 10 A
Texas Instruments UCC28056DBV | Demoboard PMP21160, Rev. B
LLC Resonant Converter
|
V
in
90-265 V
|
Output
24 V / 10 A
Texas Instruments UCC28056EVM, Rev. 00
LLC Resonant Converter
Texas Instruments UCC2805PW | Demoboard PMP20852, Rev. A
Flyback Converter
|
V
in
10-14 V
|
Output
16 V / 0.06 A
Texas Instruments UCC28064 | Demoboard UCC28064EVM-004, Rev. A
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V
Texas Instruments UCC28064 | Demoboard PMP31179, Rev. A
Power Factor Correction
|
V
in
96-134 V
|
fsw
0.4-0.8 kHz
|
Output
30 V / 13.3 A
Texas Instruments UCC28064A | Demoboard PMP30763, Rev. C
Power Factor Correction
|
V
in
96-134 V
|
Output
240 V / 13.3 A
Texas Instruments UCC28064A | Demoboard PMP30763, Rev. C
Half-Bridge Converter symmetrical isolated
|
V
in
200-260 V
|
Output
30 V / 13.3 A
Texas Instruments UCC28064A | Demoboard TIDA-010015, Rev. E1
Power Factor Correction
|
V
in
85-265 V
|
Output
24 V / 21 A
Texas Instruments UCC28065 | Demoboard PMP23488, Rev. A
Power Factor Correction
Texas Instruments UCC28065 | Demoboard PMP31276, Rev. JULY 2026
Power Factor Correction
|
V
in
85-265 V
|
Output
24 V / 12 A
Texas Instruments UCC28070, Rev. 001
Power Factor Correction
|
V
in
90-264 V
|
Output
390 V / 2 A
Texas Instruments UCC2813-0, Rev. D
Flyback Converter
|
V
in
7-110 V
|
fsw
1000 kHz
|
Output
36 V
Texas Instruments UCC28180 | Demoboard PMP22606, Rev. A
Power Factor Correction
|
V
in
90-264 V
|
Output
390 V / 2.56 A
Texas Instruments UCC28180 | Demoboard TIDA-00776, Rev. A
Boost Converter
|
V
in
85-264 V
|
Output
390 V / 0.9 A
Texas Instruments UCC28180 | Demoboard PMP23464, Rev. A
Power Factor Correction
|
V
in
90-264 V
|
fsw
18-250 kHz
|
Output
390 V
Texas Instruments UCC28180 | Demoboard UCC28180EVM-573, Rev. A
Power Factor Correction
|
V
in
85-265 V
|
Output
402 V / 0.92 A
Texas Instruments UCC28180 | Demoboard PMP10110, Rev. D
Power Factor Correction
|
V
in
85-230 V
|
fsw
18-250 kHz
|
Output
24 V / 6 A
Texas Instruments UCC28180 | Demoboard PMP10215, Rev. E
Boost Converter
|
V
in
85-264 V
|
fsw
18-250 kHz
|
Output
400 V
Texas Instruments UCC28180 | Demoboard TIDA-00443, Rev. E1
Power Factor Correction
|
V
in
195-265 V
|
Output
390 V / 2.3 A
Texas Instruments UCC28180, Rev. E3
Buck Converter
|
V
in
140-260 V
|
Output
24 V / 1.25 A
Texas Instruments UCC28180D | Demoboard TIDA-00652, Rev. A
Power Factor Correction
|
V
in
90-265 V
|
fsw
100 kHz
Texas Instruments UCC28180D | Demoboard PMP30521, Rev. B
Power Factor Correction
|
V
in
90-264 V
|
Outputs
56 V / 3.75 A, 19 V / 5.26 A
Texas Instruments UCC28180D | Demoboard TIDA-010028, Rev. E1
Power Factor Correction
|
V
in
85-265 V
|
Output
19.5 V / 17 A
Texas Instruments UCC28180DR | Demoboard PMP20946, Rev. A
LLC Resonant Converter
|
V
in
108-305 V
|
fsw
18-250 kHz
|
Output
200 V / 1 A
previous
1
...
468
469
470
471
472
...
490
next
Cart
Your cart is empty.
Get samples and quotes