IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28180

Overview

TopologyBuck Converter
Input voltage140-260 V
Output 124 V / 1.25 A
IC revisionE3

Description

For achieving energy efficiency, ceiling fans and ventilation fans are moving from simple AC induction motors to brushless DC motors (BLDC). Operation of BLDC motors from AC supply requires AC-DC conversion with high efficiency and power factor. It also needs an inverter which is controlled efficiently for low noise operation. The reference design TIDA-00652 helps to meet these challenges of higher efficiency and power factor in a simpler way, by using a single stage power supply to convert the AC mains input into low voltage DC output. It also combines a fully integrated and well protected single chip sensor-less sinusoidal brushless motor controller for low noise operation.

Features

High efficiency, single power stage to convert 230 VAC to 24 VDCBuck PFC topology, to achieve high input Power Factor (>0.94) and high efficiency (>91%)Universal input capability (50/60 Hz, 90-265 VAC) with minimum variation in efficiencyStartup and full speed operation even at 90 VAC InputHighly integrated and protected single chip, sinusoidal brushless motor controller reduces external parts count and helps avoiding motor control programming overheadIR Remote based speed control

Typical applications

  • BLDC Motor Drive

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342962
SPECPower Inductor PFC
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor PFC
–Check availability