IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28064A | Demoboard PMP30763

TIDT169

Overview

TopologyPower Factor Correction
Input voltage96-134 V
Output 1240 V / 13.3 A
IC revisionC

Description

This is a compact, 30-V DC, 400-W reference design for avionics applications, accepting main frequencies between 400 Hz and 800 Hz. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on UCC28064A. This minimizes the PFC inductor size and reduces EMI filter requirements. The DC/DC is implemented by employing HB-LLC stage, using UCC256404. For efficiency improvement, synchronous rectification is used at secondary side with FETs driven by UCC24612.

Features

  • Overall efficiency of 92.5% at full load with peak efficiency > 93%
  • High power factor > 0.99, meets PFC regulations and current THD for DO-160 avionics requirements
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit and overvoltage to ensure safety
  • Small PCB form factor of 160 mm by 80 mm by 30 mm

Typical applications

  • Full authority digital engine control (FADEC), Standalone avionics PFC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Type
G(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 1, Straight
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins1 
TypeStraight 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Rated Current3 A
–
–
–
–
–
Length2.54 mm
–
–
MountTHT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
Pin length5 mm
–
Operating Temperature -55 °C up to +125 °C
–
Rated Current15 A
Inductance1 mH
DC Resistance3.2 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length24 mm
Width17 mm
Height25 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Pin length15 mm
–
Operating Temperature -40 °C up to +105 °C
–
Rated Current6.1 A
Inductance0.15 mH
DC Resistance45 mΩ
–
–
–
Length27.5 mm
Width13.6 mm
–
MountTHT 
–Check availability
750318973
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability